PLC-OPT- 24DC/110DC/3RW
-
Solid-state relay module
2900391
PLC-INTERFACE for railway applications, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 24 V DC, output: 12 - 140 V DC/3 A
Product details
| Product type | Solid-state relay module |
| Product family | PLC-INTERFACE |
| Application | Railway applications |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Maximum power dissipation for nominal condition | 0.29 W |
| Test voltage (Input/output) | 2.5 kV AC (Input/output) |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 160 V |
| Rated surge voltage | 4 kV |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.7 ... 1.25 (t < 1 s = 0.6 ... 1.4 x UN) |
| Input voltage range | 16.8 V DC ... 30 V DC |
| Switching threshold "0" signal in reference to UN | < 0.4 |
| Switching threshold "1" signal in reference to UN | > 0.6 |
| Typical input current at UN | 12 mA |
| Typical response time | 400 µs |
| Typical turn-off time | 800 µs |
| Operating voltage display | Yellow LED |
| Protective circuit | Reverse polarity protection; Series polarity protection diode |
| Surge protection | |
| Surge voltage protection | > 150 V |
| Transmission frequency | 50 Hz |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output nominal voltage | 110 V DC |
| Output voltage range | 12 V DC ... 140 V DC (t < 1 s = 1.40 x UN) |
| Limiting continuous current | 3 A (see derating curve) |
| Surge voltage protection | > 150 V |
| Voltage drop at max. limiting continuous current | < 150 mV |
| Output circuit | 2-conductor, floating |
| Protective circuit | Reverse polarity protection; Parallel polarity protection diode |
| Surge protection |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Shipbuilding approval | |
| Certificate | TAE0000196 |
| Shipbuilding data | |
| Temperature | D |
| Humidity | A |
| Vibration | B |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | IEC 60947-5-1 |
| Railway standard | |
| Standards/regulations | DIN EN 50155 (in relevant parts) |
| Standards/regulations | DNVGL-CG-0339 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2900391 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK62AL |
| Product key | DK62AL |
| GTIN | 4046356508964 |
| Weight per piece (including packing) | 35.16 g |
| Weight per piece (excluding packing) | 31.2 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0f96ab9e-70a9-4f5e-977f-feed15df1545 |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PLC-ATP BK - Divider plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Shock resistance in accordance with DIN 50155 (requirements in accordance with EN 61373)
Input voltage range of 0.7 - 1.25 x UN
Temperature range: -25 °C ... +70 °C