EMG 17-OV- 5DC/240AC/3
-
Solid-state relay module
2954219
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 5 V DC, output: 48 - 280 V AC/max. 3 A
Product details
| Product type | Solid-state relay module |
| Application | Output function |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Test voltage (Input/output) | 3.5 kV AC (Input/output) |
| Nominal input voltage UN | 5 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.2 |
| Input voltage range | 4 V DC ... 6 V DC |
| Switching threshold "0" signal in reference to UN | ≤ 0.4 |
| Switching threshold "1" signal in reference to UN | ≥ 0.8 |
| Typical input current at UN | 4.2 mA |
| Typical response time | 10 ms |
| Typical turn-off time | 10 ms |
| Operating voltage display | Yellow LED |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection; Varistor | |
| Transmission frequency | 25 Hz |
| Design of digital output | electronic |
| Output nominal voltage | 240 V AC |
| Output voltage range | 48 V AC ... 280 V AC (50 Hz ... 60 Hz) |
| Limiting continuous current | 3 A (see derating curve) |
| Min. load current | 50 mA |
| Leakage current | 4 mA (in off state) |
| Surge current | 160 A (t = 10 ms) |
| Phase angle cos phi min | 0.5 |
| Max. load value | 128 A2s (I2 x t where t = 10 ms) |
| Peak offstate voltage | 600 V (Periodic peak reverse voltage) |
| Voltage drop at max. limiting continuous current | ≤ 1 V |
| Output circuit | 2-conductor, floating |
| Protective circuit | RC element; RC element |
| Surge protection; Varistor |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 17.5 mm |
| Height | 75 mm |
| Depth | 102 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | horizontal |
| Item number | 2954219 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK61C3 |
| Product key | DK61C3 |
| GTIN | 4017918084875 |
| Weight per piece (including packing) | 87.28 g |
| Weight per piece (excluding packing) | 82.84 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39122326 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150