EMG 17-OV-120AC/220DC/1
-
Solid-state relay module
2954112
Power optocoupler, with light indicator and protection circuits in the input and output circuits, input: 120 V AC, output: 15-220 V DC/ max. 1 A
Product details
| Product type | Solid-state relay module |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 15.09.2025 |
| Test voltage (Input/output) | 3.5 kV AC (Input/output) |
| Nominal input voltage UN | 120 V AC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 108 V AC ... 132 V AC |
| Switching threshold "0" signal, voltage | ≤ 15 V |
| Switching threshold "1" signal voltage | ≥ 38 V |
| Typical input current at UN | 5 mA |
| Typical response time | 4 ms |
| Typical turn-off time | 35 ms |
| Status display | LED (yellow) |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection; Varistor | |
| Transmission frequency | 10 Hz |
| Design of digital output | electronic |
| Output nominal voltage | 220 V DC |
| Output voltage range | 15 V DC ... 220 V DC |
| Limiting continuous current | 1 A |
| Maximum inrush current | 2 A (t = 1 s) |
| Peak offstate voltage | 220 V DC (Collector-emitter reverse voltage) |
| Voltage drop at max. limiting continuous current | ≤ 1.2 V |
| Output circuit | 2-conductor, floating |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection; Suppressor diode | |
| Free running; Freewheeling diode |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 17.5 mm |
| Height | 75 mm |
| Depth | 102 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN VDE 0110 |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2954112 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | DK61C2 |
| GTIN | 4017918084776 |
| Weight per piece (including packing) | 91.4 g |
| Weight per piece (excluding packing) | 91.4 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150