MACX MCR-EX-SL-SD-24-48-LP-SP
-
Solenoid driver
2924126
Ex i solenoid driver. For the intrinsically safe control of Ex i solenoid valves, alarm modules or LEDs installed in the Ex area. Current limitation at 48 mA. For gases up to Group IIC, loop-powered, electrical isolation, SIL 3. Push-in connection.
Product details
| Product family | MACX Analog |
| No. of channels | 1 |
| Compatible valve | ASCO Coil 195 |
| ASCO Coil 302 (12 V) | |
| Bürkert Coil AC 10 standard | |
| Bürkert Coil AC 10 high resistance | |
| Bürkert Coil AC 21 standard 700 mW / 65°C | |
| Bürkert Coil AC 21 high resistance 700 mW / 65°C | |
| Bürkert Coil AC 21 standard 900 mW / 45°C | |
| Bürkert Coil AC 21 high resistance 900 mW / 45°C | |
| Bürkert Coil AC 21 standard 900 mW / 60°C | |
| Bürkert Coil AC 21 high resistance 900 mW / 60°C | |
| Bürkert Coil G1 642735 standard 800 mW / 40°C | |
| Bürkert Coil G1 642735 high resistance 800 mW / 40°C | |
| Bürkert Coil G1 642735 standard 1000 mW / 40°C | |
| Bürkert Coil G1 642735 high resistance 1000 mW / 40°C | |
| FESTO Coil MFH-...IA-SA-EX GBXE022AIAD03 | |
| FESTO Coil (J)MFH-...BIA-SA-EX GBXE022AIAD03 | |
| Norgren Herion Coil 2050 | |
| Norgren Herion Coil 2051 | |
| Norgren Herion Coil 2052 | |
| Norgren Herion Coil 2053 | |
| Norgren Herion Coil 2080 / 2082 | |
| Norgren Herion Coil 2081 / 2083 | |
| Norgren Herion Coil 2084 | |
| Norgren Herion Coil 3039 | |
| Nass Coil 1259 30.1-00 | |
| Nass Coil 1259 50.1-00 | |
| Parker Coil VZ07 488650.01 | |
| Parker Coil VZ33 494035.10 | |
| Parker Coil VZ08 488660.01 | |
| Parker Coil VZ09 488670.01 | |
| Parker Coil VZ95 482160.01 EEx ia IIB T6 | |
| Parker Coil VZ23 482870.01 | |
| Samson Coil 3701-12 (12 V) | |
| Samson Coil 3701-13 (24 V) | |
| Samson Coil 3963-12 (12 V) | |
| Samson Coil 3963-13 (24 V) | |
| Samson Coil 3964-12 (12 V) | |
| Samson Coil 3964-13 (24 V) | |
| Seitz Pilot valve PV 12F73 Ci oH | |
| Seitz Pilot valve PV 12F73 Xi oH | |
| Seitz Pilot valve PV 12F73 Xi oH-2 | |
| Seitz Solenoid coil 11 G 52 | |
| Note | This is an extract of possible combinations of valves and solenoid drivers. |
| Electrical isolation | 2-way isolation |
| Electrical isolation between input and output | yes |
| Maximum temperature coefficient | 0.01 %/K |
| Electrical isolation | |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Output/input IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VPP |
| Electrical isolation Output/input IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Insulation | Safe isolation |
| Supply | |
| Supply voltage range | loop-powered, no external supply necessary |
| Power dissipation | < 1.41 W |
| Signal: Voltage | |
| Number of inputs | 1 |
| Voltage input signal | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
| Max. current input signal | 85 mA (Ue = 24 V DC) |
| Signal: Voltage | |
| Output description | intrinsically safe |
| Number of outputs | 1 |
| Output voltage | ≥ 10.5 V DC (48 mA) |
| Current limitation | > 48 mA |
| Response time | < 20 ms |
| Open-circuit voltage | > 24 V DC |
| Short-circuit-proof | yes |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) |
| Ex installation (EPL) | Gc |
| Div. 2 | |
| Ex i circuits (EPL) | Ga |
| Da | |
| Ma | |
| Div. 1 | |
| Safety data | |
| Input power Pi | negligible |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Max. output voltage Uo | 27.7 V |
| Max. output current Io | 101 mA |
| Max. output power Po | 697 mW |
| Maximum internal resistance Ri | 275.7 Ω |
| Safety-related maximum voltage Um | 253 V AC |
| 125 V DC | |
| IIA/I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 27.9 mH / 2.2 µF |
| IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 13.9 mH / 0.663 µF |
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 3.5 mH / 0.085 µF |
| IIA/I (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 20 mH / 440 nF, 1 mH / 500 nF, 0.1 mH / 960 nF |
| IIB/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 5 mH / 200 nF, 1 mH / 300 nF, 0.15 mH / 500 nF |
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 0.5 mH / 50 nF, 0.15 mH / 100 nF |
| Status display | Yellow LED (switching state / status, lights up when output circuit is active) |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 107.9 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
| -40 °C ... 70 °C (Derating) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Safety-related maximum voltage Um | 253 V AC |
| 125 V DC | |
| Rated insulation voltage | 375 VPP (IEC/EN 60079-11) |
| 265 V (UIsolation rated "ec") | |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Safety-related maximum voltage Um | 190 V AC |
| 110 V DC | |
| Rated insulation voltage | 190 V (IEC/EN 60079-11) |
| 190 V (UIsolation rated "ec") | |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Safety-related maximum voltage Um | 60 V |
| Rated insulation voltage | 60 V (IEC/EN 60079-11) |
| 60 V (UIsolation rated "ec") | |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Safety-related maximum voltage Um | 60 V |
| Rated insulation voltage | 60 V (IEC/EN 60079-11) |
| 60 V (UIsolation rated "ec") | |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326 |
| ATEX | |
| Identification | I (M1) [Ex ia Ma] I |
| II (1) G [Ex ia Ga] IIC | |
| II (1) D [Ex ia Da] IIIC | |
| II 3(1) G Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | IBExU 07 ATEX 1133X |
| IECEx | |
| Identification | [Ex ia Ma] I |
| [Ex ia Ga] IIC | |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | IECEx IBE 08.0002X |
| CCC / China-Ex | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | 2022122316115980 |
| UL, USA/Canada | |
| Identification | UL 61010 Listed |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Class I, Div. 2, Groups IIC, IIB, IIA T4 | |
| Associated apparatus for use in Class I, Division 1, Groups A,B,C,D | |
| Associated apparatus for use in Class II, Div.1 Groups E,F,G | |
| Associated apparatus for use in Class III, Division 1 | |
| Associated apparatus for use in Class I, Zone 0,1,2, Groups IIC,IIB,IIA | |
| Certificate | , C.D.-No 83104549 |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020C |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 3 |
| INMETRO | |
| Identification | [Ex ia Ma] I |
| [Ex ia Ga] IIC | |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | DNV 18.0115 X |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 2-way isolation |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| GB/T 3836.4 | |
| Mounting type | DIN rail mounting |
| Item number | 2924126 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1214 |
| Product key | DK1214 |
| GTIN | 4046356338486 |
| Weight per piece (including packing) | 159.5 g |
| Weight per piece (excluding packing) | 145 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 40d7d063-f09f-492a-9b0d-651c6b15ff12 |
Compatible products
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-ADIO16-EX-P-UNI - Module carrier 2924854
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Mechanically compatible with the DIN rail connector
Various output characteristic curves compatible with standard solenoid valves
Loop-powered: the required power is supplied via the control signal on the input side.
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Up to SIL 3 in accordance with IEC 61508
2-way electrical isolation
Input: 19.2 V DC … 30 V DC
Output: [Ex ia] IIC/[Ex ia] IIB
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150