Socket, color: gray, standards/specifications: IEC 83, DIN 49440-1
Product details
Product type
Socket
For country-specific use in
D
Status display
Glow lamp or LED with preresistor
Width
45 mm
Height
75 mm
Depth
65.2 mm
Color
gray
Insulating material
PA
Contact material
CuZn38
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-20 °C ... 60 °C
Ambient temperature (storage/transport)
-20 °C ... 60 °C
Standards
Standards/regulations
IEC 83
DIN 49440-1
Item number
2963491
Packing unit
5 pc
Minimum order quantity
5 pc
Sales key
BE7611
Product key
BE7611
GTIN
4017918606190
Weight per piece (including packing)
78.8 g
Weight per piece (excluding packing)
77.73 g
Customs tariff number
85366990
Country of origin
GR
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.