EO-G/UT/SH/S
-
Socket
0804058
Socket, with extended touch protection/shutter, Pin connector pattern type G, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 13 A, DIN rail or direct mounting, standards/specifications: BS 1363-2, Country marking: Great Britain
Product details
General | |
Note | The nominal current does not apply for fuse versions. In this case, the current is determined by the fuse. |
Product type | Socket |
Country ID | Great Britain |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 8 mm |
Internal cylindrical gage | A3 |
B3 | |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.25 mm² ... 2.5 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.2 mm² ... 4 mm² |
Nominal current | 13 A |
Nominal voltage | 250 V AC (50 Hz) |
Status display | no |
Width | 45 mm |
Height | 75 mm |
Depth | 60 mm |
Depth on NS 35/7,5 | 60.8 mm |
Depth on NS 35/15 | 68.3 mm |
Hole diameter | 4.4 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Contact material | CuZn38 |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Type of plug | Pin connector pattern type G |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -5 °C ... 40 °C (according to IEC 60884-1, average value over a period of 24 hours not above +35°C) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Standards | |
Standards/regulations | BS 1363-2 |
Mounting type | DIN rail or direct mounting |
Item number | 0804058 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | BE7617 |
Product key | BE7617 |
GTIN | 4055626225968 |
Weight per piece (including packing) | 97.9 g |
Weight per piece (excluding packing) | 9.99 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27142305 |
ECLASS-15.0 | 27142305 |
ETIM
ETIM 9.0 | EC001663 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150