MINI MCR-SL-SHUNT-UI-SP
-
Signal conditioner
2810874
MCR 3-way signal conditioner, with configurable input/output, for electrical isolation and conversion of analog signals in the mV range, both unipolar and bipolar with spring-cage connection, preconfigured. Replacement part: 2902020 MINI MCR-2-U-UI-PT-C.
Free download available.
Downloads
Product details
| Product type | Signal conditioner |
| Product family | MINI Analog |
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Rated insulation voltage | 30 V AC |
| 50 V DC | |
| Electrical isolation | Basic insulation in accordance with EN 61010 |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 100 Hz / 30 Hz switchable |
| Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
| Step response (10-90%) | 3.5 ms (100 Hz) |
| Maximum temperature coefficient | < 0.01 %/K |
| Temperature coefficient, typical | < 0.002 %/K |
| Maximum transmission error | ≤ 0.2 % |
| < 0.4 % (Without adjustment) | |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
| Max. current consumption | < 25 mA |
| Power consumption | < 450 mW (Current output) |
| Signal: Voltage | |
| Number of inputs | 1 |
| Configurable/programmable | Yes, preconfigured |
| Voltage input signal | -50 mV ... 50 mV |
| -60 mV ... 60 mV | |
| -75 mV ... 75 mV | |
| -80 mV ... 80 mV | |
| -100 mV ... 100 mV | |
| -120 mV ... 120 mV | |
| -150 mV ... 150 mV | |
| -200 mV ... 200 mV | |
| -240 mV ... 240 mV | |
| -300 mV ... 300 mV | |
| -500 mV ... 500 mV | |
| -600 mV ... 600 mV | |
| -750 mV ... 750 mV | |
| -800 mV ... 800 mV | |
| -1 V ... 1 V | |
| -1.2 V ... 1.2 V | |
| -1.5 V ... 1.5 V | |
| -2 V ... 2 V | |
| -2.4 V ... 2.4 V | |
| -3 V ... 3 V | |
| 0 mV ... 50 mV (additional areas can be configured, see table) | |
| 0 mV ... 60 mV | |
| 0 mV ... 75 mV | |
| 0 mV ... 80 mV | |
| 0 mV ... 100 mV | |
| 0 mV ... 120 mV | |
| 0 mV ... 150 mV | |
| 0 mV ... 200 mV | |
| 0 mV ... 240 mV | |
| 0 mV ... 300 mV | |
| 0 mV ... 500 mV | |
| 0 mV ... 600 mV | |
| 0 mV ... 750 mV | |
| 0 mV ... 800 mV | |
| 0 V ... 1 V | |
| 0 V ... 1.2 V | |
| 0 V ... 1.5 V | |
| 0 V ... 2 V | |
| 0 V ... 2.4 V | |
| 0 V ... 3 V | |
| Max. voltage input signal | approx. 3 V DC |
| Input resistance of voltage input | approx. 10 kΩ |
| Signal: Voltage/current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes, preconfigured |
| Voltage output signal | 0 V ... 10 V |
| 2 V ... 10 V | |
| 0 V ... 5 V | |
| 1 V ... 5 V | |
| -10 V ... 10 V (The bi-polar output can be used only for bi-polar input signals.) | |
| -5 V ... 5 V (The bi-polar output can be used only for bi-polar input signals.) | |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | < 500 Ω (at 20 mA) |
| Ripple | < 20 mVPP (at 500 Ω) |
| < 20 mVPP (at 10 kΩ) | |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020N |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | B |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 6 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 6 % |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 6 % |
| Electrical isolation | Basic insulation in accordance with EN 61010 |
| Mounting type | DIN rail mounting |
| Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
| Mounting position | any |
| Item number | 2810874 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1131 |
| Product key | DK1131 |
| Weight per piece (including packing) | 117.6 g |
| Weight per piece (excluding packing) | 66.4 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Low power consumption
Ideal for converting signals for shunt measurements
3-way isolation
Up to 280 signal combinations can be configured using DIP switches
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of mV signals to create standard analog signals
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150