The 6.2 mm wide MINI MCR-SL-PTB... power terminal is used for supplying the DIN rail connector with supply voltage.
Two separate voltage inputs allow a redundant voltage supply of 24 V DC and a maximum current of 2 A.
A green LED on the front panel lights up when there is supply voltage on the DIN rail connector. Red LEDs indicate supply voltages connected with reversed polarity. When the supply voltage has been connected correctly, the red LED extinguishes.
    
  
  MINI MCR-SL-PTB
   - 
  Power terminal block
    
      2864134
      
      
    
  
      MCR power terminal block for supplying several MINI Analog modules via the DIN rail connector, with screw connection, maximum current consumption of up to 2 A
Product details
UL Recognized
Approval ID: E238705DNV
Approval ID: TAA000020NDNV
Approval ID: TAA00002R0cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
For supplying the supply voltage via the foot element (DIN rail connector) where DC voltages of up to 30 V are already available
        Status and error indication via diagnostic LEDs
        For up to 2 A
        For up to 80 MINI analog modules
        Redundant supply decoupled from diode possible