SK 5
-
Shield connection terminal block
3025338
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
Product details
| General | |
| Note | The shield connection clamps must not be used for strain relief of cables/conductors. |
| Do not use for pretective conductor connection. | |
| Product type | Shield connection clamp |
| Pitch | 9 mm |
| Number of connections | 1 |
| Number of rows | 1 |
| Maximum power dissipation for nominal condition | 0 W |
| Contact resistance | < 0.001 Ω |
| Grounding foot | Yes |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | ... 0.4 Nm |
| Dimensional drawing |
|
| Width | 9 mm |
| Height | 19.5 mm |
| Depth | 46.8 mm |
| Pitch | 9 mm |
| External dimensions | |
| Outside diameter | 2 mm ... 5 mm |
| Color | silver-colored |
| Material | Steel |
| External cable diameter | 2 mm ... 5 mm |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 1, class B, body mounted |
| Frequency | f1 = 5 Hz to f2 = 150 Hz |
| ASD level | 0.02g²/Hz |
| Acceleration | 0.8g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Mounting type | Neutral busbar |
| Item number | 3025338 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BE7512 |
| Product key | BE7512 |
| GTIN | 4046356051835 |
| Weight per piece (including packing) | 13 g |
| Weight per piece (excluding packing) | 13.22 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27250309 |
| ECLASS-15.0 | 27250309 |
ETIM
| ETIM 10.0 | EC002020 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.148 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
AK 4 - Connection terminal block 0404017
-
AKG 4 GNYE - Connection terminal block 0421029
-
AKG 4 BK - Connection terminal block 0421032
-
AB-SK TOP - Support bracket 3062090
-
AB-SK TOP INSULATED - Support bracket 3062074
-
AB-SK - Support bracket 3025341
-
AB-SK 65 - Support bracket 3026489
-
AB-SKS 60 - Support bracket 3240223
-
AB-SK-D TOP - Support bracket 3062100
-
AB-SK-D TOP INSULATED - Support bracket 3062087
-
AB-SK 65-D - Support bracket 3026900
-
AB-SK 65-D INSULATED - Support bracket 3040889
-
AB/SS - Support bracket 0404428
-
AB/SS-M - Support bracket 3025888
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
AB-SK/E-NS 35 - Support bracket 3213111
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Easy handling
Spring-loaded, large-surface pressure plate
Suitable for direct and busbar mounting
Knurled screw
As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection clamps can be used in the Ex area even without an appropriate approval or marking.
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150