VIOK 1,5-2D - Initiator/actuator terminal block
2718196

cross section
pitch
connection method
Flow Pictogram
voltage Pictogram

Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 3rd and 4th level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

This terminal block has 2 feed-through levels and 2 busbar levels
It is used for programmable or self-monitoring initiators which are additionally controlled via the second feed-through level