SAC-4P-M12MS/20,0-BF145
-
Sensor/actuator cable
1417626
Sensor/actuator cable, 4-pos., BETAFLAM 145, RAL 7021 (black gray), straight M12 connector (A-coded) to free cable end, cable length: 20 m
Product details
| Product type | Sensor/actuator cable |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Nominal voltage UN | 250 V AC |
| 250 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Conductor connection | |
| Tightening torque | 0.4 Nm |
| Connection 1 | |
| Type | Plug straight M12 |
| Coding type | A |
| Connection 2 | |
| Type | free cable end |
| Cable length | 20 m |
| POC irradiated halogen-free black [BF 145] | |
| Cable weight | 75 kg/km |
| Number of positions | 4 |
| Shielded | no |
| Cable type | POC irradiated halogen-free black [BF 145] |
| AWG signal line | 18 |
| Conductor cross-section | 4x 0.75 mm² |
| Wire diameter incl. insulation | 2.2 mm |
| External cable diameter | 6.90 mm |
| Outer sheath, material | POC |
| External sheath, color | black RAL 9005 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | POC |
| Single wire, color | black 1, black 2, black 3, black 4 |
| Overall twist | 4 wires around filler to the core |
| Nominal voltage, cable | 300 V |
| Test voltage | 3500 V |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 28 mm |
| Smallest bending radius, movable installation | 56 mm |
| Halogen-free | according to IEC 60754-1 |
| in accordance with EN 50267-2-1 | |
| Flame resistance | according to IEC 60332-1 |
| in accordance with EN 50265-2-1 | |
| Concentration of fumes | in accordance with IEC 61034 |
| EN 50268-2 | |
| Special properties | Irradiated |
| Ambient temperature (operation) | -55 °C ... 145 °C (cable, fixed installation) |
| -35 °C ... 120 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Item number | 1417626 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1CCA |
| Product key | AF1CCA |
| GTIN | 4055626117737 |
| Weight per piece (including packing) | 1,510.8 g |
| Weight per piece (excluding packing) | 1,510.8 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 19.293 kg CO2e |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150