SAC-12P-MR/4,25-35T/FR SH SCO
-
Sensor/actuator cable
1406381
Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, Plug angled M12 SPEEDCON, coding: A, on Socket angled M12 SPEEDCON, coding: A, cable length: 4.25 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 12 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 1.5 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
Connection 1 | |
Type | Plug angled M12 SPEEDCON |
Number of positions | 12 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 SPEEDCON |
Number of positions | 12 |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 4.25 m |
Black PUR/PVC twisted pair [35T] | |
Dimensional drawing |
|
Cable weight | 87 kg/km |
UL AWM Style | 20233 / 1061 (80°C/300 V) |
Number of positions | 12 |
Shielded | yes |
Cable type | Black PUR/PVC twisted pair [35T] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 12x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
External cable diameter | 8.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue |
Twisted pairs | 2 cores to the pair |
Overall twist | Six pairs around the filler to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 142 Ω/km (at 20 °C) |
Insulation resistance | ≥ 10 MΩ*km (at 20 °C) |
Nominal voltage, cable | 42 V AC |
Test voltage | 1500 V AC |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 43 mm |
Smallest bending radius, movable installation | 85 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 85 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Flame resistance | According to DIN EN 60332-1-2 |
According to VW-1 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | hydrolysis and microbe resistant (in accordance with EN 50396) |
Special properties | Flexible cable conduit capable |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1406381 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1CNA |
Product key | AF1CNA |
GTIN | 4046356761758 |
Weight per piece (including packing) | 424.6 g |
Weight per piece (excluding packing) | 424.6 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
SAC-M12-EXCLIP-F - Locking clip 1558991
-
B-STIFT - Marker pen 1051993
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150