CUC-MP-J1ST-A/2R4LT-THR-LED
-
Modular RJ45 PCB connectors
1337254
Modular RJ45 PCB connectors, 1x2 multi-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, shield springs, LED (green, yellow), number of positions: 8, 10 Gbps, PoE++, THT-THR, Reflow, type of packaging: Tape and Reel
Product details
| Product type | Data connector (device side) |
| Slots | 1x2 multi-port |
| Orientation to PCB | 90.00 ° |
| Type | THD |
| Number of positions | 8 (8P8C) |
| Type of locking | Snap-in locking Tab up |
| Shielding | Shielded, shield springs |
| Status display | LED (green, yellow) |
| application range | Reflow |
| Type of packaging | Tape and Reel |
| Transmission speed | 10 Gbps |
| PoE/PoE+ | PoE++ according to IEEE 802.3bt |
| Power PSE | 90 W (Class 8 in accordance with IEEE 802.3bt) |
| Power PD | 71 W (Class 4 in accordance with IEEE 802.3bt) |
| Rated voltage | 72 V DC |
| Rated surge voltage | 1.5 kV DC (IEC 60664-1) |
| Rated current | 1.5 A (IEC 60603-7) |
| Frequency range | 10 Hz ... 500 Hz |
| Test voltage | 1.5 kV DC IEC 60603-7 (Contact - contact) |
| 1.5 kV DC IEC 60603-7 (Contact - shield) | |
| Insulation resistance | > 500 MΩ (IEC 60603-7) |
| Transmission speed | 10 Gbps |
| Transmission speed | 10 Gbps |
| Power transmission | PoE++ |
| Connection technology | |
| Connection method | Female |
| Status display | LED (green, yellow) |
| Status display present | yes |
| Width | 35.5 mm |
| Height | 18.2 mm |
| Length | 16.5 mm |
| Installed height | 13.60 mm |
| Orientation to PCB | 90.00 ° |
| Data pin length | 2.00 mm |
| Material Plug contact coating (top layer/selective) | Au (1.27 µm/50 µ") |
| Material Plug contact coating (intermediate layer) | Ni (1.27 µm/50 µ") |
| Material Solder contact coating (top layer/selective) | Sn (2.54 µm / 100 µ") |
| Material Solder contact coating (intermediate layer) | Ni (1.27 µm/50 µ") |
| Material Contact | Phosphor bronze |
| Material Housing pin coating (top layer/selective) | Sn |
| Material Contact carrier | LCP (Housing (female/insert)) |
| Shielding | Shielded, shield springs |
| Halogen-free | yes |
| Flame resistance | UL 94 V0 |
| Mechanical data | |
| Insertion/withdrawal cycles | > 750 (IEC 60603-7) |
| Insertion force | < 20 N (IEC 60603-7) |
| Withdrawal force | < 20 N (IEC 60603-7) |
| Test specification | |
| Frequency | 10-500 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm |
| Acceleration | 50.00 m/s² |
| Test duration | 20.00 s |
| Test specification | |
| Specification | IEC60068-2-27 |
| Acceleration | 295.00 m/s² |
| Ambient conditions | |
| Degree of protection (when plugged in) | IP20 (IEC 60603-7) |
| Degree of protection (not plugged in) | IP20 (IEC 60603-7) |
| Ambient temperature (operation) | -50 °C ... 85 °C |
| Ambient temperature (storage/transport) | -50 °C ... 85 °C |
| Flame resistance | UL 94 V0 |
| Mounting type | THT-THR |
| Processing notes | |
| Process | THR |
| Moisture Sensitive Level | MSL 1 |
| Classification temperature Tc | 260 °C |
| Solder cycles in the reflow | 3 |
| Dimensional drawing |
|
| Type of packaging | Tape and Reel |
| [W] tape width | 56 mm |
| [W2] coil overall dimension | 62.4 mm |
| [A] coil diameter | 330 mm |
| Outer packaging type | Transparent-Bag |
| Item number | 1337254 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | ABNADA |
| Product key | ABNADA |
| GTIN | 4063151638450 |
| Weight per piece (including packing) | 10.64 g |
| Weight per piece (excluding packing) | 10.64 g |
| Customs tariff number | 85366930 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27460201 |
| ECLASS-15.0 | 27460201 |
ETIM
| ETIM 9.0 | EC002637 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
VS-08-RJ45-10G/Q - RJ45 connector 1419001
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
VS-PN-RJ45-5-Q/IP20 - RJ45 connector 1658435
-
CUC-IND-C1ZNI-S/R4IP10G8 - RJ45 connector 1149847
-
CUC-IND-C1ZNI-S/R4IE10G8 - RJ45 connector 1149846
-
CUC-IND-C1ZNI-S/R4IP8 - RJ45 connector 1421126
-
CUC-IND-C1ZNI-S/R4IE8 - RJ45 connector 1421607
-
CUC-IND-C1ZNI-B/R4IP8 - RJ45 connector 1421127
-
CUC-IND-C1ZNI-B/R4IE8 - RJ45 connector 1421876
-
CUC-IND-C1ZNI-T/R4IP8 - RJ45 connector 1421128
-
CUC-IND-C1ZNI-T/R4IE8 - RJ45 connector 1421877
Your advantages
The right version for every application. Available with and without LED, single- and multi-port
The reflow capability enables efficient, cost-optimized processing
High standoffs allow ideal thermal airflow during processing
Tape-on-reel packaging is perfect for automated processing
The extended temperature range from -50 °C ... +85 °C enables use in demanding applications
Through-hole technology (THT) provides high mechanical stability when connecting the female connector to the PCB
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150