CUC-IND-J1ST-S/R4LS-LED-PG-S - RJ45 PCB connector
1321247

RJ45 PCB connector, design: RJ45, number of positions: 8, 10 Gbps, THR soldering, degree of protection: IP20, connection method: THR reflow/THT wave, Tape and Reel

Product details









Compatible products



Your advantages

Ideal for demanding applications due to the high shock and vibration resistance as well as the extended temperature range
360° shielding ensures reliable transmission, even in industrial applications
Housing shield springs enable an optimized EMC shielding concept
With integrated hybrid LEDs as optical status indicators of data transmission
Enables data transmission rates of up to 10 Gbps
Automated handling process thanks to reflow capability
The extended temperature range from -40°C to +105°C enables use in demanding industrial applications
Tape-on-reel packaging