VS-08-RJ45-5-Q/IP67 GP
-
RJ45 connector
1532597
RJ45 connector, degree of protection: IP67, number of positions: 8, 1 Gbps, CAT5, material: PA, connection method: IDC fast connection, connection cross section: AWG 26- 23, cable outlet: straight, color: black, Ethernet
Product details
Product type | Data connector (cable side) |
Type | RJ45 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Type | RJ45 |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated current | 1.75 A |
Nominal voltage UN | 48 V |
Contact resistance | 0.001 Ω (Wire – IDC) |
0.005 Ω (Litz wires – IDC) | |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 |
Transmission speed | 1 Gbps |
Power transmission | PoE++ |
Connection technology | |
Connection method | IDC fast connection |
Connection cross section AWG | 26 ... 23 (solid) |
26 ... 23 (flexible) | |
Conductor cross section | 0.14 mm² ... 0.36 mm² (solid) |
0.14 mm² ... 0.36 mm² (flexible) |
Width | 38.4 mm |
Height | 22.8 mm |
Length | 80 mm |
Color | black |
Material | Plastic |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Cable seal material | NBR |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
O-ring material | FPM |
Material for screw connection | PA 6 |
External cable diameter | 5 mm ... 8.5 mm |
Cable cross section | 0.14 mm² |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 1000 |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Item number | 1532597 |
Packing unit | 1 pc |
Minimum order quantity | 10 pc |
Sales key | ABNNAA |
Product key | ABNNAA |
GTIN | 4067923002401 |
Weight per piece (including packing) | 33.07 g |
Weight per piece (excluding packing) | 27.466 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440390 |
ETIM
ETIM 9.0 | EC004746 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
EF3.0 Climate Change | |
CO2e kg | 0.087 kg CO2e |
Your advantages
Reduction of the carbon footprint through the use of bio-based plastics
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116