VAL-SEC-T2-48DC-P
-
Type 2 surge protection plug
2907877
Replacement plug for surge protective devices from the VALVETRAB SEC product range for DC power sources.
Product details
| Product family | SEC Family |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | DC |
| Type | Male |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 48 V DC ... 60 V DC |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 11.7 mm |
| Height | 46.4 mm |
| Depth | 59.4 mm |
| Horizontal pitch | 0.6 Div. |
| Color | light gray (RAL 7035) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA6.6-FR 20% GF |
| PBT-FR | |
| Material group | I |
| Housing material | PA 6.6-FR 20 % GF |
| PBT-FR |
| Mode of protection | (DC+) - (DC-) |
| (DC+) - PE | |
| (DC-) - PE | |
| Direction of action | (DC+/DC-) - PE |
| Nominal voltage UN | 60 V AC (TN) |
| 48 V DC ... 60 V DC | |
| Maximum continuous operating voltage UC | 75 V DC |
| 75 V AC | |
| Protective conductor current IPE | ≤ 50 µA DC |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Impulse discharge current (10/350) µs, charge | 2 As |
| Impulse discharge current (10/350) µs, specific energy | 4 kJ/Ω |
| Impulse discharge current (10/350) µs, peak value limp | 4 kA |
| Short-circuit current rating ISCCR | 0.2 kA DC (without backup fuse) |
| 6 kA DC (for 20 A gG/B backup fuse) | |
| 10 kA AC (C63 A miniature circuit breaker) | |
| 25 kA AC (for a backup fuse of up to 315 A gG) | |
| 50 kA AC (for a backup fuse of up to 200 A gG) | |
| Voltage protection level Up | ≤ 0.5 kV |
| Residual voltage Ures | ≤ 0.5 kV (at In) |
| ≤ 0.4 kV (at 10 kA) | |
| ≤ 0.35 kV (at 5 kA) | |
| ≤ 0.3 kV (at 2 kA) | |
| TOV behavior at UT | 87 V DC (5 s / withstand mode) |
| 100 V AC (5 s / withstand mode) | |
| Response time tA | ≤ 25 ns |
| Max. backup fuse with V-type through wiring | 20 A DC (gG / B at ISCCR > 200 A) |
| Max. backup fuse with branch wiring | 20 A DC (gG / B at ISCCR > 200 A) |
| 315 A AC |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 6000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV | 75 V DC |
| Short-circuit current rating (SCCR) | 50 kA |
| Voltage protection rating VPR | 400 V |
| Nominal discharge current In | 20 kA |
| Mode of protection | (DC+) - G |
| (DC-) - G | |
| Nominal voltage | 48 V DC |
| Power distribution system | DC |
| SPD Type | 1CA |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| EN 61643-11 | |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2907877 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1353 |
| Product key | CL1353 |
| GTIN | 4055626245027 |
| Weight per piece (including packing) | 52.3 g |
| Weight per piece (excluding packing) | 49.6 g |
| Customs tariff number | 85363090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 9.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150