VAL-MS 75 VF ST
-
Type 2 surge protection plug
2805318
Surge protection plug type 2 with series connection consisting of varistor and gas-filled spark gap for VAL-MS base element, thermal monitoring, visual fault warning.
Product details
| General | |
| Note | The values specified for the L-L protective path are only valid in connection with VAL-MS/2+0-BE/FM/S2 |
| Product type | Replacement plug |
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 5 V AC ... 48 V AC |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 55.3 mm |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6 |
| Material group | I |
| Housing material | PA 6.6 |
| Mode of protection | L-PE |
| L-L | |
| Direction of action | 1L-N/PE |
| Nominal voltage UN | 5 V AC ... 48 V AC |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 75 V AC |
| 100 V DC | |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | ≤ 1 mVA |
| Nominal discharge current In (8/20) µs | 10 kA |
| Maximum discharge current Imax (8/20) µs | 20 kA |
| Short-circuit current rating ISCCR | 10 kA |
| Voltage protection level Up | ≤ 1.4 kV |
| Voltage protection level Up (L-L) | ≤ 1.8 kV |
| Residual voltage Ures | ≤ 0.45 kV (at In) |
| ≤ 0.35 kV (at 5 kA) | |
| ≤ 0.3 kV (at 3 kA) | |
| Residual voltage Ures (L-L) | ≤ 0.9 kV (at In) |
| ≤ 0.7 kV (at 5 kA) | |
| ≤ 0.6 kV (at 3 kA) | |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.4 kV |
| Response time tA | ≤ 100 ns |
| Max. backup fuse with branch wiring | 63 A (gG) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g |
| Vibration (operation) | 5g |
| UL specifications | |
| Maximum continuous operating voltage MCOV (L-N) | 75 V AC |
| Maximum continuous operating voltage MCOV (L+) - (L-) | 100 V DC |
| Nominal discharge current In (L-N) | 10 kA |
| Nominal discharge current In (L+) - (L-) | 10 kA |
| Mode of protection | L-N |
| (L+) - (L-) | |
| Nominal voltage | 48 V AC |
| Nominal voltage | 60 V DC |
| Power distribution system | Single phase |
| Nominal frequency | 50/60 Hz |
| Measured limiting voltage MLV (L-N) | 1760 V |
| Measured limiting voltage MLV (L+) - (L-) | 1760 V |
| SPD Type | 4CA |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2805318 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1321 |
| Product key | CL1321 |
| GTIN | 4046356430869 |
| Weight per piece (including packing) | 34.47 g |
| Weight per piece (excluding packing) | 31.52 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 10.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.898 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150