VAL-MS 1000DC-PV-ST/4
-
Type 2 surge protection plug
1019121
Replacement plug for PV arrester combinations from the VAL-MS 1000DC-PV-... product range
Product details
| Product family | VALVETRAB MS |
| IEC test classification | PV II |
| PV T2 | |
| EN type | T2 |
| IEC power supply system | DC |
| Type | Male |
| Environment | Indoor |
| Installation location of the disconnect device | Internal |
| Accessibility | Accessible |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 55.3 mm |
| Horizontal pitch | 1 Div. |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR |
| Material group | I |
| Housing material | PA 6.6-FR |
| Standby power consumption PC | ≤ 25 mVA |
| Nominal discharge current In (8/20) µs | 15 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Voltage protection level Up | ≤ 1.9 kV |
| Residual voltage Ures | ≤ 1.9 kV (at In) |
| ≤ 1.5 kV (at 5 kA) | |
| ≤ 1.7 kV (at 10 kA) | |
| ≤ 2 kV (at 20 kA) | |
| ≤ 2.3 kV (at 30 kA) | |
| ≤ 2.5 kV (at 40 kA) | |
| Response time tA | ≤ 25 ns |
| Protective circuit DC voltage side (DC) | |
| Maximum continuous operating voltage UCPV | 585 V DC |
| Short-circuit current rating ISCPV | 2000 A |
| Open-circuit voltage UOCSTC | ≤ 487.5 V DC |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Response time tA | ≤ 25 ns |
| Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
| Nominal discharge current In (8/20) µs | 15 kA |
| Continuous operating current ICPV | < 20 µA |
| Maximum continuous operating voltage UCPV | 585 V DC |
| Short-circuit current rating ISCPV | 2000 A |
| Residual voltage Ures | ≤ 1.9 kV (at In) |
| ≤ 1.5 kV (at 5 kA) | |
| ≤ 1.7 kV (at 10 kA) | |
| ≤ 2 kV (at 20 kA) | |
| ≤ 2.3 kV (at 30 kA) | |
| ≤ 2.5 kV (at 40 kA) | |
| Voltage protection level Up | ≤ 1.9 kV |
| Standby power consumption PC | ≤ 25 mVA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 60g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 7.5g (5-500 Hz/2.5 h/XYZ) |
| UL specifications | |
| Maximum continuous operating voltage MCOV | 1170 V DC |
| Short-circuit current rating (SCCR) | 50 kA |
| Voltage protection rating VPR | 3 kV |
| Nominal discharge current In | 10 kA |
| Mode of protection | (L+) - (L-) |
| (L+) - G | |
| (L-) - G | |
| Nominal voltage | 1170 V DC |
| Power distribution system | DC PV |
| SPD Type | 1CA |
| Standards/specifications | EN 61643-31 |
| Note | 2019 |
| Standards/specifications | IEC 61643-31 |
| Note | 2018 |
| Mounting type | on base element |
| Item number | 1019121 |
| Packing unit | 4 pc |
| Minimum order quantity | 4 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1324 |
| Product key | CL1324 |
| GTIN | 4055626504889 |
| Weight per piece (including packing) | 54.675 g |
| Weight per piece (excluding packing) | 51.2 g |
| Customs tariff number | 85363090 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27171492 |
| ECLASS-15.0 | 27171492 |
ETIM
| ETIM 9.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Increased safety, thanks to compliance with standard EN 50539-11
Reliable contact, thanks to integrated rotating latch
Easy replacement, thanks to plug-in arresters
Optimum inverter protection, thanks to low protection level
Efficient replacement of defective plugs, thanks to visual status indicator
Protection against mismatching, thanks to keyed plugs and base elements
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150