VAL-CP-N/PE-350-ST
-
Type 2 surge protection plug
2859699
Replacement plug for VAL-CP surge arrester with N-PE spark gap.
Product details
| Product type | Replacement plug |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN |
| TT | |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 11.7 mm |
| Height | 46.4 mm |
| Depth | 56.4 mm |
| Horizontal pitch | 0.6 Div. |
| Color | blue gray (RAL 7031) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PBT-FR |
| Material group | I |
| Housing material | PBT-FR |
| Mode of protection | N-PE |
| Direction of action | N-PE |
| Nominal voltage UN | 240 V AC (TN - only N-PE) |
| 240 V AC (TT - only N-PE) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC (N-PE) | 264 V AC |
| Protective conductor current IPE | ≤ 1 µA |
| Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
| Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
| Follow current interrupt rating Ifi (N-PE) | 100 A (264 V AC) |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Residual voltage Ures (N-PE) | ≤ 0.5 kV (at In) |
| ≤ 0.5 kV (at 10 kA) | |
| ≤ 0.5 kV (at 5 kA) | |
| ≤ 0.5 kV (at 4 kA) | |
| ≤ 0.5 kV (at 2 kA) | |
| TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
| Response time tA (N-PE) | ≤ 100 ns |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (N-G) | 264 V AC |
| Nominal discharge current In (N-G) | 20 kA |
| Mode of protection | N-G |
| Power distribution system | Single phase |
| Nominal frequency | 50/60 Hz |
| Measured limiting voltage MLV (N-G) | 950 V |
| Follow current (L-G) | 200 A (264 V AC) |
| SPD Type | 4CA |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2859699 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1311 |
| Product key | CL1311 |
| GTIN | 4017918977627 |
| Weight per piece (including packing) | 51.35 g |
| Weight per piece (excluding packing) | 40.6 g |
| Customs tariff number | 85363090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171292 |
ETIM
| ETIM 9.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150