CRIMPFOX-TC HC 4/DIE
-
Replacement die
1324130
Replacement die for CRIMPFOX-TC HC 4, CK 1,6-ED..., CK 2,5-ED..., CK 4,0-ED... turned contacts, 4 marked die stations
Product details
Note on application | For 0.14 mm² ... 4.0 mm² solid crimp contacts from the CK1.6 ED..., CK2.5 ED..., CK4.0 ED... series, the packing slip includes a detailed list of the crimp contacts |
Product type | Die |
Compression | Square crimp |
Crimping position 1 | |
Min. cross section | 0.14 mm² |
Max. cross section | 1 mm² |
AWG min | 26 |
AWG max | 18 |
Crimping position 2 | |
Max. cross section | 1.5 mm² |
AWG max | 16 |
Crimping position 3 | |
Max. cross section | 2.5 mm² |
AWG max | 14 |
Crimping position 4 | |
Max. cross section | 4 mm² |
AWG max | 12 |
Conductor connection | |
Cross section range, metric | 0.14 mm² ... 4 mm² |
Cross section range AWG | 26 ... 12 |
Width | 11 mm |
Height | 35 mm |
Length | 32 mm |
Color | black (RAL 9005) |
Material | Steel |
Item number | 1324130 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH313Y |
Product key | BH313Y |
GTIN | 4063151613723 |
Weight per piece (including packing) | 48.52 g |
Weight per piece (excluding packing) | 48.1 g |
Customs tariff number | 82032000 |
Country of origin | SE |
ECLASS
ECLASS-13.0 | 21043852 |
ETIM
ETIM 9.0 | EC001282 |
UNSPSC
UNSPSC 21.0 | 27111500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
-
CK1,6-ED-0,37F AU - Crimp contact 1266279
-
CK1,6-ED-0,37M AU - Crimp contact 1266267
-
CK1,6-ED-0,37F AG - Crimp contact 1266249
-
CK1,6-ED-0,37M AG - Crimp contact 1266193
-
CK1,6-ED-0,50M AU - Crimp contact 1266270
-
CK1,6-ED-0,50M AG - Crimp contact 1266195
-
CK1,6-ED-0,50F AU - Crimp contact 1266282
-
CK1,6-ED-0,50F AG - Crimp contact 1266252
-
CK1,6-ED-0,75M AU - Crimp contact 1266272
-
CK1,6-ED-0,75M AG - Crimp contact 1266450
-
CK1,6-ED-0,75F AU - Crimp contact 1266283
-
CK1,6-ED-0,75F AG - Crimp contact 1266259
-
CK1,6-ED-1,00M AU - Crimp contact 1266274
-
CK1,6-ED-1,00M AG - Crimp contact 1266244
-
CK1,6-ED-1,00F AU - Crimp contact 1266288
-
CK1,6-ED-1,00F AG - Crimp contact 1266296
-
CK1,6-ED-1,50M AU - Crimp contact 1266276
-
CK1,6-ED-1,50M AG - Crimp contact 1266245
-
CK1,6-ED-1,50F AU - Crimp contact 1266290
-
CK1,6-ED-1,50F AG - Crimp contact 1266263
-
CK2,5-ED-0,50F AU - Crimp contact 1273564
-
CK2,5-ED-0,50M AG - Crimp contact 1273667
-
CK2,5-ED-0,50M AU - Crimp contact 1273601
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00M AU - Crimp contact 1273582
-
CK2,5-ED-1,00M AG - Crimp contact 1273665
-
CK2,5-ED-1,00F AU - Crimp contact 1271379
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50M AU - Crimp contact 1273581
-
CK2,5-ED-1,50M AG - Crimp contact 1273664
-
CK2,5-ED-1,50F AU - Crimp contact 1271375
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50M AU - Crimp contact 1273572
-
CK2,5-ED-2,50M AG - Crimp contact 1273663
-
CK2,5-ED-2,50F AU - Crimp contact 1271376
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-4,00M AG - Crimp contact 1273620
-
CK2,5-ED-4,00M AU - Crimp contact 1273568
-
CK2,5-ED-4,00F AU - Crimp contact 1271372
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK4,0-ED-1,50M AG - Crimp contact 1274097
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50M AG - Crimp contact 1274094
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00M AG - Crimp contact 1274093
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
Your advantages
Marked die stations for precise processing of corresponding cross sections
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116