PLC-BSC-120UC/ 1/SEN/SO46
-
Relay base
2980322
6.2 mm PLC basic terminal block with interference current and interference voltage protection on the control side, with screw connection, without relay or solid-state relay, with sensor supply voltage distribution (BB), 1 N/O contact, input voltage 120 V AC
This product needs further products for operation.
Mandatory accessories
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Relay socket |
| Product family | PLC-INTERFACE |
| Application | Filter to prevent interference |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Pollution degree | 3 |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| RCZ filter; RCZ filter |
| Nominal input voltage UN | 120 V AC |
| 110 V DC | |
| The nominal voltage of the plug-on electromechanical relay or solid-state relay (see necessary accessories) deviates from the nominal input voltage of the base with integrated upstream circuit | |
| Input voltage range in reference to UN | 0.85 ... 1.1 |
| Nominal input voltage UN | 120 V AC |
| 110 V DC | |
| The nominal voltage of the plug-on electromechanical relay or solid-state relay (see necessary accessories) deviates from the nominal input voltage of the base with integrated upstream circuit | |
| Relay assembly | |
| Nominal input voltage UN | 120 V AC |
| 110 V DC | |
| Input voltage range in reference to UN | 0.8 ... 1.4 |
| Typical input current at UN | 7 mA (50 Hz) |
| 8 mA (60 Hz) | |
| Typical response time | 7 ms |
| Typical release time | 20 ms |
| Typical release voltage | 50 V AC |
| Operating voltage display | Yellow LED |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Filter; Filter | |
| Optocoupler assembly | |
| Nominal input voltage UN | 120 V AC |
| 110 V DC | |
| Input voltage range in reference to UN | 0.85 ... 1.1 |
| Typical input current at UN | 7 mA |
| 8 mA | |
| Switching threshold "0" signal in reference to UN | ≤ 0.4 |
| Typical response time | 6 ms |
| Typical release time | 10 ms |
| Operating voltage display | Yellow LED |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Filter; Filter | |
| Maximum switching voltage | 48 V DC |
| Minimum switching voltage | 3 V DC |
| Limiting continuous current | 100 mA |
| Voltage drop at max. limiting continuous current | < 1 V |
| Output circuit | 2-conductor, floating |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Maximum switching voltage | 30 V DC |
| Minimum switching voltage | 3 V DC |
| Limiting continuous current | 3 A |
| Voltage drop at max. limiting continuous current | < 200 mV |
| Maximum inrush current | 15 A (10 ms) |
| Output circuit | 2-conductor, floating |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Maximum switching voltage | 253 V AC (Divider plate PLC-ATP must be installed for voltages larger than 250 V (L1, L2, L3) between identical terminal points in adjacent modules. Potential bridging is then carried out with FBST 8-PLC... or ...FBST 500...) |
| Minimum switching voltage | 24 V AC |
| Limiting continuous current | 0.75 A |
| Voltage drop at max. limiting continuous current | < 1 V |
| Maximum inrush current | 30 A (10 ms) |
| Output circuit | 2-conductor, floating |
| Protective circuit | RCV circuit |
| Leakage current | < 1 mA |
| Phase angle cos phi min | 0.5 |
| Max. load value | 4.5 A2s |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.45 Nm ... 0.55 Nm (Usually these terminal blocks must be supported during conductor connection (held by one hand, supported on the housing)) |
| Status display | LED |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Shipbuilding approval | |
| Certificate | TAE0000196 |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Shipbuilding data | |
| Temperature | D |
| Humidity | A |
| Vibration | B/C |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Standards/regulations | IEC/EN 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2980322 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK622M |
| Product key | DK622M |
| GTIN | 4017918895716 |
| Weight per piece (including packing) | 31 g |
| Weight per piece (excluding packing) | 30.57 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371603 |
| ECLASS-15.0 | 27371603 |
ETIM
| ETIM 10.0 | EC001456 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0e97c364-b060-4da9-aca1-c79ebd1d9ae6 |
| EF3.1 Climate Change | |
| CO2e kg | 0.94 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Divider plate 2966841
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8/FLK14/IN/M - System connection 2304115
-
PLC-V8/D15S/IN - System connection 2296074
-
PLC-V8/D15B/IN - System connection 2296087
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Resistant to interference currents
High relay release voltage
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150