UM-KS50/32MR/1/ADV151/SC/SO207
-
Relay module
2900898
32-channel VARIOFACE relay module with screw connection and 50-pos. system connection. The power supply is designed redundantly, for Yokogawa ADV 151 card, module width: 232.5 mm
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product type | Relay Module |
| No. of channels | 32 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller YOKOGAWA CS3000 CentumVP | |
| Suitable I/O card | ADV151 |
| ADV161 | |
| Supported controller YOKOGAWA STARDOM | |
| Suitable I/O card | NFDV151 |
| NFDV161 | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Input voltage range | 19.2 V DC ... 26.4 V DC |
| Typical input current at UN | 9 mA (per relay) |
| Protective circuit | Freewheeling diode |
| Reverse polarity protection; Polarity protection diode | |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact |
| Type of switch contact | Single contact |
| Contact material | AgSnO, hard gold-plated |
| Maximum switching voltage | 24 V AC/DC |
| Limiting continuous current | max. 2 A |
| Field level | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 1 |
| Number of positions | 50 |
| Tightening torque | 0.5 Nm |
| Supply | |
| Connection method | Screw connection |
| Number of positions | 8 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 232.5 mm |
| Height | 127.5 mm |
| Depth | 44 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2900898 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2A9N |
| Product key | DK2A9N |
| GTIN | 4046356548403 |
| Weight per piece (including packing) | 949.4 g |
| Weight per piece (excluding packing) | 500 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 58b65aed-3aa0-4a8b-9e57-8ee37d675a16 |
Compatible products
-
-
VF-SI/TR5/1AT - Fuse set 2901005
-
FLK-MIL50/EZ-DR/KS/1500/YCS - Cable 2314817
-
FLK-MIL50/EZ-DR/KS/2000/YCS - Cable 2314820
-
FLK-MIL50/EZ-DR/KS/3000/YCS - Cable 2901018
-
FLK-MIL50/EZ-DR/KS/3500/YCS - Cable 2901019
-
FLK-MIL50/EZ-DR/KS/4000/YCS - Cable 2901020
-
FLK-MIL50/EZ-DR/KS/4500/YCS - Cable 2902909
-
FLK-MIL50/EZ-DR/KS/8000/YCS - Cable 2321868
-
FLK-MIL50/EZ-DR/KS/ 200/YCS - Cable 2314590
-
FLK-MIL50/EZ-DR/KS/ 300/YCS - Cable 2314781
-
FLK-MIL50/EZ-DR/KS/ 400/YCS - Cable 2314794
-
FLK-MIL50/EZ-DR/KS/1000/YCS - Cable 2314804
-
FLK-MIL50/EZ-DR/KS/1200/YCS - Cable 2909875
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904740
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904741
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904742
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904636
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904743
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904744
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904745
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904746
-
FLK 50-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904637
-
FLK 50-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904638
-
FLK 50-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904487
-
FLK 50-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904639
-
FLK 50-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904640
-
FLK 50-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904641
-
FLK 50-PA/EZ-DR/HF/KS/4000/YUC - Front adapter 2904642
-
FLK 50-PA/EZ-DR/HF/KS/4500/YUC - Front adapter 2904643
-
FLK 50-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904644
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150