PR1-RSC3-LDP-24DC/21
-
Relay module
2834326
Pre-assembled relay modules with screw connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Input voltage: 24 V DC, 1 changeover contact, 12 A
Product details
| Product type | Relay Module |
| Application | Universal |
| Operating mode | 100% operating factor |
| Mechanical service life | 3x 107 cycles |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Service life electrical | see diagram |
| Maximum power dissipation for nominal condition | 0.46 W |
| Test voltage (Winding/contact) | 4 kV (50 Hz, 1 min., winding/contact) |
| Coil side | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range | 15.6 V DC ... 57.6 V DC |
| Input voltage range in reference to UN | see diagram |
| Drive and function | monostable |
| Typical input current at UN | 19 mA |
| Typical response time | 8 ms |
| Typical release time | 10 ms |
| Protective circuit | Freewheeling diode |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 12 V (at 10 mA) |
| Limiting continuous current | 12 A |
| Maximum inrush current | 30 A (300 ms) |
| Min. switching current | 10 mA (at 12 V) |
| Interrupting rating (ohmic load) max. | 3000 W (for 250 V AC) |
| 50 W (at 110 V DC) | |
| 80 W (at 220 V DC) | |
| 288 W (at 24 V DC) | |
| 58 W (at 48 V DC) | |
| 48 W (at 60 V DC) | |
| Switching capacity | 2 A (at 24 V, DC13) |
| 0.2 A (at 110 V, DC13) | |
| 0.2 A (at 250 V, DC13) | |
| 6 A (at 24 V, AC15) | |
| 6 A (at 120 V, AC15) | |
| 6 A (at 250 V, AC15) | |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Width | 16 mm |
| Height | 78.5 mm |
| Depth | 71 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Standards/regulations | IEC 60664 |
| EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2834326 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK6319 |
| Product key | DK6319 |
| GTIN | 4046356044219 |
| Weight per piece (including packing) | 69.22 g |
| Weight per piece (excluding packing) | 67.34 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39122334 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe isolation between coil and contact side
Operational reliability thanks to sealed relay
Logical contact arrangement thanks to 1/3-level relay base
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150