Relay module for digital output signals for switching loads with max. 3 A nominal current and a maximum voltage of 120 V AC. The switch contact is protected by an integrated replaceable 3 A fuse. If the fuse fails, this is indicated by an LED. A plug-in bridge determines whether an N/O contact or an N/C contact is used. The module is installed on a corresponding VIP I/O-Marshalling base element by means of plug-in contact. Installation in zone 2, “ec” type of protection is permitted.
    
  
  IOA REL 120V DO/BFI/3.0A/EX
   - 
  Relay module
    
      2910154
      
      
    
  
      Relay module for VIP I/O-Marshalling base elements. For switching 120 V AC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/O contact or N/C contact can be used.
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
IECEx
Approval ID: IECEx SIR 17.0078XATEX
Approval ID: SIRA 17ATEX4293XCSA
Approval ID: 70134758CSAus
Approval ID: 70134758cUL Listed
Approval ID: FILE E 196811UL Listed
Approval ID: FILE E 196811Compatible products
Your advantages
Output blown fuse indication
        Active relay coil indication
        Two-stage progressive release allowing for voltage checks with field-powered devices
        Channel for marking accessories
        Replaceable TE5-style fusing
        120 V internal marshalling option for connected field device
        Integrated keying reduces possible user error during replacement
        1 PDT relay with user selectable NO or NC contact