PR1-BSP3/2X21
-
Relay base
2833534
PR1... relay base, for miniature power relays or miniature switching relays with 1 or 2 changeover contacts or solid-state relays with the same design, 1/3-level version, spring-cage connections, plug-in option for input/interference suppression modules
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Relay socket |
| Nominal voltage UN | 300 V AC/DC |
| Nominal current IN | 10 A |
| Input side | |
| Connection method | Spring-cage connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Output side | |
| Connection method | Spring-cage connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Width | 16 mm |
| Height | 97 mm |
| Depth Retaining bracket | 72 mm (EL1-P16) |
| 80 mm (EL1-P25) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2833534 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK6322 |
| Product key | DK6322 |
| GTIN | 4017918933784 |
| Weight per piece (including packing) | 55 g |
| Weight per piece (excluding packing) | 45.84 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39122335 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
REL-MR- 24DC/21HC - Single relay 2961312
-
REL-MR- 48DC/21HC - Single relay 2834821
-
REL-MR- 60DC/21HC - Single relay 2961325
-
REL-MR-110DC/21HC - Single relay 2961338
-
REL-MR- 24AC/21HC - Single relay 2961406
-
REL-MR-120AC/21HC - Single relay 2961419
-
REL-MR-230AC/21HC - Single relay 2961422
-
REL-MR- 24DC/21HC AU - Single relay 2961545
-
REL-MR-110DC/21HC AU - Single relay 2961561
-
REL-MR- 24AC/21HC AU - Single relay 2961503
-
REL-MR-120AC/21HC AU - Single relay 2961516
-
REL-MR-230AC/21HC AU - Single relay 2961529
-
REL-MR- 12DC/21-21 - Single relay 2961257
-
REL-MR- 24DC/21-21 - Single relay 2961192
-
REL-MR- 48DC/21-21 - Single relay 2834834
-
REL-MR- 60DC/21-21 - Single relay 2961273
-
REL-MR-110DC/21-21 - Single relay 2961202
-
REL-MR- 24AC/21-21 - Single relay 2961435
-
REL-MR-120AC/21-21 - Single relay 2961448
-
REL-MR-230AC/21-21 - Single relay 2961451
-
REL-MR- 12DC/21-21AU - Single relay 2961299
-
REL-MR- 24DC/21-21AU - Single relay 2961215
-
REL-MR- 48DC/21-21AU - Single relay 2834847
-
REL-MR- 60DC/21-21AU - Single relay 2961286
-
REL-MR-110DC/21-21AU - Single relay 2961228
-
REL-MR- 24AC/21-21AU - Single relay 2961464
-
REL-MR-120AC/21-21AU - Single relay 2961477
-
REL-MR-230AC/21-21AU - Single relay 2961480
-
REL-MR- 24DC/1IC - Single relay 2961341
-
REL-MR- 24DC/21HC/MS - Single relay 2987888
-
REL-MR- 24AC/21HC/MS - Single relay 2987891
-
REL-MR-120AC/21HC/MS - Single relay 2987901
-
REL-MR-230AC/21HC/MS - Single relay 2987914
-
REL-MR- 24DC/21HC AU/MS - Single relay 2987927
-
REL-MR-230AC/21HC AU/MS - Single relay 2987930
-
REL-MR- 24DC/21-21/MS - Single relay 2987943
-
REL-MR- 24AC/21-21/MS - Single relay 2987956
-
REL-MR-120AC/21-21/MS - Single relay 2987969
-
REL-MR-230AC/21-21/MS - Single relay 2987972
-
REL-MR- 24DC/21-21AU/MS - Single relay 2987985
-
REL-MR-230AC/21-21AU/MS - Single relay 2987998
Your advantages
Relay base family for assembly with 1- or 2-changeover contact relay or solid-state relays
Relay retaining bracket with labeling field and ejection function
Plug-in input/interference suppression modules
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150