Active redundancy module for superior system availability and maximum operational reliability. QUINT S-ORING enables the separate structuring of a redundant system. In combination with the new QUINT POWER power supply, the redundant system is monitored continuously.
QUINT4-S-ORING/12-24DC/1X40
-
Redundancy module
2907752
Active QUINT single redundancy module for DIN rail mounting, input: 12 V DC ... 24 V DC, output: 12 V DC ... 24 V DC / 1 x 40 A, incl. mounted UTA 107/30 universal DIN rail adapter
Product details
DC operation | |
Nominal input voltage range | 12 V DC ... 24 V DC |
Input voltage range | 8 V DC ... 30 V DC |
Typical national grid voltage | 12 V DC |
24 V DC | |
Voltage type of supply voltage | DC |
Current consumption | 40 A |
Static Boost (IStat.Boost) | 45 A |
Dynamic Boost (IDyn.Boost) | 60 A (5 s) |
Selective Fuse Breaking (ISFB) | 215 A (15 ms) |
Reverse polarity protection | < yes60 V |
Nominal input current (IN) | 40 A (-40 °C ... 60 °C) |
Input current IStatic | 45 A (40 °C) |
Input current IDynamic | 60 A (5 s) |
Input current ISFB | 215 A (15 ms) |
Transient surge protection | Varistor |
Voltage drop, input/output | 0.1 V |
Efficiency | typ. 99.1 % (12 V DC) |
typ. 99.3 % (24 V DC) | |
Nominal output voltage | UIn - 0.1 V |
Nominal output current (IN) | 40 A |
Static Boost (IStat.Boost) | 45 A |
Dynamic Boost (IDyn.Boost) | 60 A (5 s) |
Selective Fuse Breaking (ISFB) | 215 A (15 ms) |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Power loss nominal load max. | 6.5 W (IOUT = 40 A) |
6 W (IOUT = 40 A) | |
Connection in series | no |
Signal: OK, 13/14 | |
Output description | Group contact |
Maximum switching voltage | max. 30 V AC/DC |
Maximum inrush current | ≤ 100 mA (short-circuit-proof) |
Signal relay 13/14 | |
Default | open |
Additional text | UIN < 8 V DC |
Signal relay 13/14 | |
Default | closed |
Additional text | UIN > 8 V DC |
Signal relay 13/14 | |
Default | open |
Additional text | Redundancy module defective |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 16 mm² |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 16 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 16 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.5 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 16 mm² |
Conductor cross section AWG min. | 20 |
Conductor cross section AWG max. | 6 |
Stripping length | 10 mm |
Screw thread | M4 |
Tightening torque, min | 1.2 Nm |
Tightening torque max | 1.5 Nm |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 16 mm² |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 16 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 16 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.5 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 16 mm² |
Conductor cross section AWG min. | 20 |
Conductor cross section AWG max. | 6 |
Stripping length | 10 mm |
Screw thread | M4 |
Tightening torque, min | 1.2 Nm |
Tightening torque max | 1.5 Nm |
Signal | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 0.75 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 1.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 16 |
Stripping length | 8 mm |
Types of signaling | Relay contact, floating, current limited |
Signal output: OK, 13/14 | |
UIn < 8 V DC | LED off, input voltage not present or short circuit at redundancy module output |
UIn > 8 V DC | LED lights up green, input voltage present |
Redundancy modul faulty | LED lights up red, redundancy module needs to be factory tested |
Insulation voltage input, output / housing | 500 V DC |
Product type | Redundancy module |
Product family | QUINT S-ORING |
MTBF (IEC 61709, SN 29500) | > 25297000 h (25 °C) |
> 15153000 h (40 °C) | |
> 7449000 h (60 °C) | |
LED | yes |
Insulation characteristics | |
Protection class | III |
Degree of pollution | 2 |
Life expectancy (electrolytic capacitors) | |
Current | 40 A |
Temperature | 40 °C |
Time | 186000 h |
Additional text | 12 V DC |
Life expectancy (electrolytic capacitors) | |
Current | 40 A |
Temperature | 40 °C |
Time | 123000 h |
Additional text | 24 V DC |
Dimensional drawing |
|
Width | 32 mm |
Height | 130 mm |
Depth | 125 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 40 mm / 20 mm |
Alternative assembly | |
Width | 122 mm |
Height | 130 mm |
Depth | 35 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: PN ≥50%, 5 mm horizontally, 15 mm next to active components, 50 mm vertically alignable: PN <50%, 0 mm horizontally, 40 mm vertically top, 20 mm vertically bottom |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Housing material | Aluminum / stainless steel |
Type of housing | Aluminum (AlMg3) |
Hood version | Galvanized sheet steel, free from chrome (VI) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 5000 m (> 2000 m, observe derating) |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. | |
Temp code | T4 (-25 ... +70 °C; > 60 °C, Derating: 2,5 %/K) |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
Standard – Protection against shock currents, basic requirements for protective separation in electrical equipment | EN 50178 |
Standard – Safety extra-low voltage | IEC 60950-1 (SELV) and EN 60204-1 (PELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
Shipbuilding approval | DNV GL |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL 121201 & CSA C22.2 No. 213-17 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location) | |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | Additional basic standard EN 61000-6-5 (immunity in power station) |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
DNV GL conducted noise emissions | |
DNV | Class A |
Additional text | Area power distribution |
DNV GL noise radiation | |
DNV | Class B |
Additional text | Bridge and deck area |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 8 kV (Test Level 4) |
Discharge in air | 15 kV (Test Level 4) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 20 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 2 kV (Test Level 4 - asymmetrical) |
Output | 2 kV (Test Level 4 - asymmetrical) |
Signal | 2 kV (Test Level 4 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 1 kV (Test Level 4 - symmetrical) |
2 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Power frequency magnetic field | |
Standards/regulations | EN 61000-4-8 |
Frequency | 16.67 Hz |
50 Hz | |
60 Hz | |
Test field strength | 30 A/m |
Additional text | 60 s |
Comments | Criterion A |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2907752 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMRI43 |
Product key | CMRI43 |
Catalog page | Page 304 (C-4-2019) |
GTIN | 4055626231907 |
Weight per piece (including packing) | 616.2 g |
Weight per piece (excluding packing) | 561.01 g |
Customs tariff number | 85371091 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371010 |
ETIM
ETIM 9.0 | EC000683 |
UNSPSC
UNSPSC 21.0 | 32151500 |
UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528DNV
Approval ID: TAA000011FIECEE CB Scheme
Approval ID: DE/PTZ/0048NK
Approval ID: TA25015MNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 63 A | - 10 |
cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f95a055e-5565-4aa1-a507-6e9152c5cfef |
EF3.0 Climate Change | |
CO2e kg | 13.17 kg CO2e |
Compatible products
Your advantages
Consistent redundancy up to the load
Input voltage and decoupling section monitored on a permanent basis
Save energy by decoupling with MOSFET
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116