Programming adapter - TWN4 MIFARE NFC USB ADAPTER
2909681

Near Field Communication (NFC) programming adapter with USB interface for the wireless configuration of NFC-capable products from PHOENIX CONTACT with software. No separate USB driver is required.


Product Details




Product type Programming adapter

Input voltage range 4.3 V ... 5.5 V

Width 56 mm
Height 18 mm
Depth 88 mm

Inflammability class in acc. with UL 94 (housing / terminal blocks) V0
Housing material ABS

Ambient conditions
Ambient temperature (operation) 25 °C ... 80 °C
Ambient temperature (storage/transport) -45 °C ... 85 °C
Max. permissible relative humidity (operation) 95 %

NFC standard ISO 14443A
ISO 15693

Item number 2909681
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CMPIZ9
Product Key CMPIZ9
Catalog Page Page 68 (C-5-2019)
GTIN 4055626370569
Weight per Piece (including packing) 160.1 g
Weight per Piece (excluding packing) 160 g
Country of origin DE


ECLASS

ECLASS-9.0 27379201
ECLASS-10.0.1 27371392
ECLASS-11.0 27371392

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 39121100

EAC

Approval ID: EAC-D-03506

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values