THERMOMARK CARD KIT-GH
-
Card printer starter set
5146770
Printing set, consisting of THERMOMARK CARD card printer, CLIP-PROJECT PROFESSIONAL software, 50 m ink ribbon, magazines and material: 1440 x terminal labeling, 400 x cable labeling, 20 x rating plate, 1280 x device marking and 10 m marker carrier
Free download available.
Downloads
Product details
-
-
CLIP-PROJECT PROFESSIONAL - Software 5146053
-
THERMOMARK CARD-UCT-MAG2 - Magazine 5146563
-
EML (26,5X12)R SR - Label 0816854
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
US-EMP (17X15) - Snap-in markers 0828774
-
US-EML (17,5X8) - Label 0800461
-
US-WML 6 (13X13) - Cable marker label 0800472
-
US-WML 14 (25X19) - Cable marker label 0800473
-
CARRIER/L-EMP (1000X15) GY - Marker carriers 0829559
| Marking | |
| Identification technology | Thermotransfer |
| Device properties | |
| Print width | 104 mm |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Width | 253 mm |
| Height | 189 mm |
| Length | 320 mm |
| Color | gray |
| Ambient conditions | |
| Ambient temperature (operation) | 5 °C ... 35 °C |
| Permissible humidity (operation) | 10 % ... 80 % |
| Item number | 5146770 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG1221 |
| Product key | BG1221 |
| GTIN | 4046356724548 |
| Weight per piece (including packing) | 12.23 kg |
| Weight per piece (excluding packing) | 12.23 kg |
| Customs tariff number | 84433210 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK CARD-UCT-MAG1 - Magazine 5146480
-
THERMOMARK CARD-UCT-MAG2 - Magazine 5146563
-
THERMOMARK CARD-UCT-MAG3 - Magazine 5146613
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TL CASE - Transport case 0800613
-
THERMOMARK CARD-UCT-MAG7 - Magazine 0801734
-
THERMOMARK CARD-UCT-MAG8 - Magazine 0801735
-
THERMOMARK CARD-UCT-MAG10 - Magazine 0801737
-
THERMOMARK CARD-UCT-MAG11 - Magazine 0801738
-
THERMOMARK CARD-UCT-MAG12 - Magazine 0830399
-
THERMOMARK CARD-UCT-MAG9 - Magazine 0801736
-
THERMOMARK CARD-UCT-MAG13 - Magazine 0830400
-
THERMOMARK CARD-UCT-MAG14 - Magazine 0830401
-
THERMOMARK CARD-UCT-MAG15 - Magazine 0830402
-
THERMOMARK CARD-UCT-MAG16 - Magazine 0830403
-
THERMOMARK CARD-UCT-MAG17 - Magazine 0830404
-
THERMOMARK CARD-UCT-MAG18 - Magazine 0830405
-
THERMOMARK CARD-UCT-MAG19 - Magazine 0830406
-
CLIP-PROJECT ADVANCED - Software 5146040
-
CLIP-PROJECT PROFESSIONAL - Software 5146053
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150