CARRIER/L-EMP (1000X15) GY
-
Marker carriers
0829559
Profile, self-adhesive, 1000 mm long, for accommodating UC-,/US-, LS-, and EMT (EX15)R material, 15 mm height
Product details
Product type | Marker carriers |
Width | 1000 mm |
Length | 15 mm |
Text field | |
Text field width | 1000 mm |
Text field height | 15 mm |
RoHS compliant | yes |
Adhesive | Acrylic |
Color | gray (RAL 7042) |
Material | PVC |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 |
Result | Test passed |
Test duration | 96 h |
Specification | IEC 60068-2-2:2007-07 |
Result | Test passed |
Procedure | Test Bb |
Duration | 96 h |
Maximum temperature | +60 °C |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 60 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 12 months |
Mounting type | adhesive |
Item number | 0829559 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Sales key | BG241A |
Product key | BG241A |
Catalog page | Page 350 (C-3-2019) |
GTIN | 4046356614900 |
Weight per piece (including packing) | 27.5 g |
Weight per piece (excluding packing) | 27.5 g |
Customs tariff number | 39162000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281105 |
ETIM
ETIM 9.0 | EC002248 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 2-ethylhexyl 10-ethyl-4,4-dioctyl-7-oxo-8-oxa-3,5-dithia-4-stannatetradecanoate (DOTE) (CAS: 15571-58-1) |
SCIP | cf97b071-d39a-4558-a187-7d41727d93ca |
Compatible products
-
-
UC-EMP (17X15) SR - Snap-in markers 0825423
-
UC-EMP (17X15) YE - Snap-in markers 0825422
-
UC-EMP (27X15) - Snap-in markers 0825439
-
UC-EMP (27X15) SR - Snap-in markers 0825441
-
UC-EMP (27X15) YE - Snap-in markers 0825440
-
UC-EMP (49X15) - Snap-in markers 0825457
-
UC-EMP (49X15) RD - Snap-in markers 0829498
-
UC-EMP (49X15) SR - Snap-in markers 0825459
-
UC-EMP (49X15) YE - Snap-in markers 0825458
-
UC-EMP (60X15) - Snap-in markers 0822259
-
UC-EMP (60X15) SR - Snap-in markers 0827647
-
UC-EMP (60X15) YE - Snap-in markers 0825330
-
US-EMP (100X15) - Snap-in markers 0829521
-
US-EMP (100X15) SR - Snap-in markers 0829523
-
US-EMP (100X15) YE - Snap-in markers 0829522
-
US-EMP (17X15) - Snap-in markers 0828774
-
US-EMP (17X15) SR - Snap-in markers 0828843
-
US-EMP (17X15) YE - Snap-in markers 0828842
-
US-EMP (27X15) - Snap-in markers 0828777
-
US-EMP (27X15) SR - Snap-in markers 0828849
-
US-EMP (27X15) YE - Snap-in markers 0828848
-
US-EMP (35X15) - Snap-in markers 0830295
-
US-EMP (35X15) RD - Snap-in markers 0830309
-
US-EMP (35X15) SR - Snap-in markers 0830308
-
US-EMP (35X15) YE - Snap-in markers 0830307
-
US-EMP (49X15) - Snap-in markers 0828780
-
US-EMP (49X15) SR - Snap-in markers 0828855
-
US-EMP (49X15) YE - Snap-in markers 0828854
-
US-EMP (52,5X15) - Snap-in markers 0830296
-
US-EMP (52,5X15) RD - Snap-in markers 0830312
-
US-EMP (52,5X15) SR - Snap-in markers 0830311
-
US-EMP (52,5X15) YE - Snap-in markers 0830310
-
US-EMP (60X15) - Snap-in markers 0828781
-
US-EMP (60X15) SR - Snap-in markers 0828857
-
US-EMP (60X15) YE - Snap-in markers 0828856
-
US-EMP (70X15) - Snap-in markers 0830297
-
US-EMP (70X15) RD - Snap-in markers 0830315
-
US-EMP (70X15) SR - Snap-in markers 0830314
-
US-EMP (8,8X15) - Snap-in markers 0830293
-
US-EMP (8,8X15) RD - Snap-in markers 0830428
-
US-EMP (8,8X15) SR - Snap-in markers 0830427
-
US-EMP (8,8X15) YE - Snap-in markers 0830426
-
EMT (EX15)R - Insert label 0830671
-
LS-EMP-AL (27X15) - Device marker 0831661
-
LS-EMP-AL (27X15) BK - Device marker 0831669
-
LS-EMP-AL (60X15) - Device marker 0831664
-
LS-EMP-AL (60X15) BK - Device marker 0831672
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
CARRIER-EMP (1000X15) COVER - Cover 0829520
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116