SPT-THR 1,5/ 4-H-3,81 P20 R32 - PCB terminal block
1823764

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 3.81 mm
connection method Push-in spring connection
mounting type THR soldering / wave soldering
type of packaging 32 mm wide tape

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: SPT 1,5/..-H-THR, pitch: 3.81 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 32 mm wide tape. Suitable for CAT5

Product details









Compatible products



Your advantages

Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801