The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

TC-MACX-MCR-PTB - Power and error message module
2904673

Power and fault signaling module with screw connection, only for use on the Termination Carrier, excluding corresponding DIN rail bus connector

Product details









Compatible products



Your advantages

Simple or redundant supply, decoupled from diode, protected against polarity reversal
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Error message in the event of energy supply failure or fuse fault, can be selected and deselected via DIP switch
Bus cable error message for MACX MCR-...(2)NAM... devices connected via DIN rail connectors, can be selected and deselected via DIP switch
Relay output (changeover contact) and blinking LED for error messages
Supply current up to 2 A (max. 2x 2,5 AT backup fuse required)
May only be used on the Termination Carrier
Undervoltage detection at the input, can be selected and deselected via DIP switch (set to 19.2 V supply voltage)