When using the power module with a PROFINET interface (CAPAROC PM PN), max. 16 circuit breaker modules can be set. Any number of extra potential distribution modules can be added.
Max. permissible current depending on the ambient temperature for continuous loads > 8 A per channel
Max. permissible current depending on the ambient temperature for continuous loads with ≤ 8 A per channel
Power module - CAPAROC PM PN
1110986
Power module with PROFINET interface for supplying the CAPAROC circuit breaker system with 12 or 24 V DC. Additional system interface for communication with the power supply. For DIN rail installation via the CAPAROC current rails.
LABS release – in accordance with test specification VW PV 3.10.7:2005-0
When connecting the conductor, make sure that the CAPAROC modules are not pulled apart due to tensile force. Gaps must not be created between the modules.
Product type
Device circuit breakers
Number of slots
4
Insulation characteristics
Protection class
III
Pollution degree
2
Operating voltage
10 V DC ... 30 V DC
Rated voltage
12 V DC
24 V DC
Rated current IN
45 A DC (Total current input)
Rated surge voltage
0.5 kV
Tripping method
E (electronic)
Feedback resistance
max. 35 V DC
Dielectric strength
35 V DC (Load circuit)
Efficiency
> 99 %
Closed circuit current I0
typ. 85 mA (no load at 24 V)
Power dissipation
typ. 2 W (no load at 24 V)
< 3.6 W (at 40 A)
Temperature derating
45 A (Total current at 35°C)
40 A (Total current at 40°C)
15 A (Total current at 50°C)
MTBF (IEC 61709, SN 29500)
3985174.15 h (at 25 °C with 21 % load)
1760834.9 h (at 40°C with 34.25% load)
601892.76 h (at 35 °C with 100 % load)
Voltage drop
0.048 V (at 40 A)
Main circuit IN+
Connection method
Push-in connection
Stripping length
18 mm
Conductor cross section AWG
20 ... 8
Conductor cross section, flexible, with ferrule, with plastic sleeve
0.5 mm² ... 16 mm²
Conductor cross section flexible, with ferrule without plastic sleeve
0.5 mm² ... 16 mm²
Main circuit IN-
Connection method
Push-in connection
Stripping length
18 mm
Conductor cross section AWG
20 ... 8
Conductor cross section, flexible, with ferrule, with plastic sleeve
0.5 mm² ... 16 mm²
Conductor cross section flexible, with ferrule without plastic sleeve
0.5 mm² ... 16 mm²
System communication
Connection method
Push-in connection
Stripping length
8 mm
Conductor cross section solid
0.2 mm² ... 1.5 mm²
Conductor cross section AWG
24 ... 16
Conductor cross section, flexible, with ferrule, with plastic sleeve
0.2 mm² ... 0.75 mm²
Conductor cross section flexible, with ferrule without plastic sleeve
0.2 mm² ... 1.5 mm²
PROFINET
Maximum system extension
≤ 16 (Modules)
Interface type
Ethernet
Number
2
Transmission speed
100 Mbps (acc. to PROFINET standard)
Transmission physics
Ethernet in RJ45 twisted pair
Protocols supported
PROFINET
PROFINET
Device function
PROFINET device
Specification
PROFINET-IO RT/IRT, Spec. 2.x
Conformance Class
Conformance-Class C
Redundancy
MRP (Media Redundancy Protocol)
Connection X1 LED green
lit (connect)
Connection X1 LED yellow
lit (traffic)
Connection X2 LED green
lit (connect)
Connection X2 LED yellow
lit (traffic)
PROFINET bus fault (BF) LED red
lit (connection status not available)
flashing (сonnection status OK, no communication connection to PROFINET controller)
off (active communication connection to PROFINET controller)
PROFINET group error (SF) LED red
lit (PROFINET error)
off (no PROFINET error)
PROFINET ready (RDY) LED green
lit (correct operation)
flashing (waiting for application startup)
off (operation not correct)
Power (PWR) LED green
lit (Supply voltage)
Power (PWR) LED red
lit (Supply voltage outside the nominal range)
Dimensional drawing
Width
24.8 mm
Height
132.4 mm
Depth
111.3 mm (incl. DIN rail 7.5 mm)
Color
light grey RAL 7035
Material
PA 6 (Housing)
PA 6 (Pusher)
PA 6 (Release lever)
PC (Fiber optics)
Flammability rating according to UL 94
V-0
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-30 °C ... 50 °C
Ambient temperature (storage/transport)
-40 °C ... 70 °C
Altitude
≤ 4000 m (amsl (above mean sea level))
Humidity test
96 h, 95 % RH, 40 °C
Shock (operation)
30g (11 ms period, half-sine shock pulse, according to IEC 60068-2-27)
25g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock)