Busbar - CAPAROC CR EXT8
1110990

Extension busbar with 8 slots for CAPAROC system. For installation on a DIN rail.


Product Details




General
Note LABS release – in accordance with test specification VW PV 3.10.7:2005-0
When using CAPAROC E1... modules, for continuous shock in accordance with IEC 60068-2-27 the 6 ms / 15g degree of severity applies

Product type Device circuit breakers
Number of slots 8
Insulation characteristics
Protection class III
Pollution degree 2

Rated voltage 24 V DC
Rated current IN 45 A DC (Total current input)

Dimensional drawing
Width 59.2 mm
Height 44 mm
Depth 22.5 mm (incl. DIN rail 7.5 mm)

Color light grey RAL 7035
Material Copper (Busbar)
PC (Housing)
Flammability rating according to UL 94 V-0

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -30 °C ... 65 °C (The temperature range of the power module must be taken into consideration)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Altitude ≤ 4000 m (amsl (above mean sea level))
Humidity test 96 h, 95 % RH, 40 °C
Shock (operation) 30g (11 ms period, half-sine shock pulse, according to IEC 60068-2-27)
25g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock)
15g (6 ms duration, half-sine shock pulse in accordance with IEC 60068-2-27, continuous shock. If more than six CAPAROC E1 modules are used in the system.)
Vibration (operation) 5g (10 ... 150 Hz / 10 cycles / axis / X, Y, Z)

Standards/specifications EN 61000-6-2
Standards/specifications EN 61000-6-3
Standards/specifications EN 60068-2-78
Standards/specifications EN 50178
Standards/specifications EN 60068-2-6
Standards/specifications EN 60068-2-27

Mounting type DIN rail: 35 mm

Item number 1110990
Packing unit 12 pc
Minimum order quantity 1 pc
Sales Key CLA23Z
Product Key CLA23Z
GTIN 4063151029449
Weight per Piece (including packing) 24.58 g
Weight per Piece (excluding packing) 22 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27141116
ECLASS-10.0.1 27140401
ECLASS-11.0 27140401

ETIM

ETIM 8.0 EC003538

UNSPSC

UNSPSC 21.0 39121400

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The benchmark that you can customize with lengths that can be adapted to your requirements
Particularly easy operation for everyone with the simple Plug and Play design
Exceptionally easy design-in with universal busbars up to 45 A