Potential distributors - VIP-2/SC/PDM-2/24
2315269

VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 70.4 mm


Product Details




Type of insulation housing Polyamide PA non-reinforced, distributor terminal blocks made of PVC

Product type Potential distributor
Potential connections Per potential (P1, P2) 2 power/12 distributor terminal blocks
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal voltage UN 250 V AC/DC
Max. current carrying capacity per branch 15 A
Max. total current of all branches 30 A (per potential)
Rated surge voltage 2.2 kV

Potential connections Per potential (P1, P2) 2 power/12 distributor terminal blocks

Service Entrance
Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Number of connections 2
Conductor cross section solid 0.2 mm² ... 6 mm²
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section AWG 24 ... 10
Service Entrance
Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Number of connections 12
Number of positions 2
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12

Width 70.4 mm
Height 65.5 mm
Depth 50 mm

Ambient conditions
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Standards/regulations IEC 60664
DIN EN 50178

Mounting type DIN rail mounting
Mounting position any

Item number 2315269
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CK24D1
Product Key CK24D1
Catalog Page Page 578 (C-5-2019)
GTIN 4046356313377
Weight per Piece (including packing) 147.8 g
Weight per Piece (excluding packing) 147 g
Customs tariff number 85369000
Country of origin US


ECLASS

ECLASS-9.0 27400609
ECLASS-10.0.1 27400609
ECLASS-11.0 27400609

ETIM

ETIM 8.0 EC001894

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 2122203
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Output 250 V 12 A 30 - 12
Input 250 V 12 A 30 - 10

cUL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Output 250 V 12 A 30 - 12
Input 250 V 12 A 30 - 10

UL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Output 250 V 12 A 30 - 12
Input 250 V 12 A 30 - 10

EAC

Approval ID: EAC-Zulassung

EAC

Approval ID: RU C-DE.A*30.B.01742

cULus Recognized


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Consecutive numbering
Separate supply
Two potential levels