The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

STTB 2,5/4P - Double-level terminal block
3061486

Double-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 22 A, connection method: Plug-in connection, 1st and 2nd level connection left, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/15, NS 35/7,5, color: gray

Product details









Compatible products



Your advantages

Tested for railway applications
Connection with standard COMBI plugs