EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 300 V | 13.5 A | 14 | ||
Connector housing, nom. voltage: 500 V, nominal current: 10 A, connection method: Crimp connection, width: 20.6 mm, height: 30.5 mm, number of positions: 4, color: gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 300 V | 13.5 A | 14 | ||