FWP 4+1 - Power plug
3069271

cross section
Flow Pictogram
voltage Pictogram

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 5, Rated cross section: 6 mm2, color: gray

Product details









Your advantages

The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement