FC 4-PCB/8
-
Connector
3208694
PCB header, 8-pos.
Product details
| Product type | Plug |
| Number of positions | 8 |
| Number of rows | 1 |
| Potentials | 8 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Nominal cross section | 2.5 mm² |
| Rated cross section AWG | 14 |
| Level 1 | |
| Connection method | Spade connection/solder connection |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Cross section AWG | 20 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 14 (converted acc. to IEC) |
| Nominal current | 15 A |
| Maximum load current | 15 A |
| Nominal voltage | 320 V |
| Dimensional drawing |
|
| Width | 65.7 mm |
| Height | 29.1 mm |
| Depth | 34.3 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Short-time withstand current 2.5 mm² | 0.01 kA |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Service life | |
| Insertion/withdrawal cycles | 100 |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 60255-21-1:1996-05 (following) |
| Frequency | 10 Hz ... 150 Hz |
| Acceleration | 1g (84.2 Hz ... 150 Hz) |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 60255-21-1:1996-05 (following) |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Mounting type | PCB mounting |
| Item number | 3208694 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE643X |
| Product key | BE643X |
| GTIN | 4046356663366 |
| Weight per piece (including packing) | 35.57 g |
| Weight per piece (excluding packing) | 35.57 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250301 |
| ECLASS-15.0 | 27250301 |
ETIM
| ETIM 10.0 | EC000886 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.171 kg CO2e |
Compatible products
-
PC - Coding star 3040588
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
UC-TMF 6 CUS - Marker for terminal blocks 0824646
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UCT-TMF 6 CUS - Marker for terminal blocks 0829665
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
ZBF 6,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810834
-
ZBF 6,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810876
-
UP 4-4CT - Plug 3208720
-
UP 4-4VT - Plug 3208721
-
C-SCFI 1,5/6,3X0,8 - Connector 3240052
-
C-SCFI 2,5/6,3X0,8 - Connector 3240055
-
C-SCFI 6/6,3X0,8 - Connector 3240056
-
C-SCFFI 1,5/6,3X0,8 - Connector 3240538
-
C-SCFFI 2,5/6,3X0,8 - Connector 3240547
-
C-SCFFI 6/6,3X0,8 - Connector 3240541
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150