Emalytics Controller license to integrate 250 data points (separate maintenance license required)
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (1 year) for the Emalytics Controller license NC4-250
Emalytics Controller license to integrate 500 data points (separate maintenance license required)
Maintenance license (1 year) for the Emalytics Controller license NC4-100
Maintenance license (1 year) for the SUP-0 Emalytics Supervisor license
Emalytics Controller license to integrate 100 data points (separate maintenance license required)
Maintenance license (1 year) for the NC4-50 Emalytics Controller license
Emalytics Controller license for an additional 100 data points
Emalytics Supervisor license without connectivity to an Emalytics Controller (separate maintenance license required)
Maintenance license (1 year) for the Emalytics Controller license NC4-500