PLCnext Training Programme Enter the open world of PLCnext Technology and let yourself be inspired by the functionality, the operation and extraordinary performance! The training offering is fully based on the PLCnext Starter Kit hardware and Overall Equipment Effectiveness (OEE) concept to show to the participants on how to get the most out of the technology, with all its features and, openness and limitless automation.
PLCnext Training Offering Certified PLCnext Trainings
o Introductory: Newbies in PLCnext Technology
o Professional: Experienced Industrial Automation Professionals with IEC 61131-3 programming skills
o Expert: Programmers from OT and IT with demand and knowledge in high level programming languages in Industrial environment.
Note: Additional hardware is needed for the L300 (SD Card)
| Introductory (L100) | Professional (L200) | Expert (L300) | Fundamentals: Introduction to PLC basics (L50) | |
|---|---|---|---|---|
| Mode | ||||
| Timeframe | e-learning Platform | Timeframe-1.5 days Max. 2 Students / kit | Timeframe: 2 days Max. 2 participants / kit | Timeframe: 1 days Max. 2 participants / kit |
| Inclusions | ||||
| PLCnext Technology Basics | ||||
| PLCnext Engineer Basics | ||||
| PLCnext Engineer eHMI | ||||
| User management | ||||
| Firewall configuration (IEC 62443) | ||||
| IEC 61131-3 Programming | ||||
| Web Server Interface Programming | ||||
| OPC UA | ||||
| Proficloud | ||||
| Profinet IO Controller / Device | ||||
| Linux Basics | ||||
| Ethernet/IP and Modbus Integration | ||||
| C++ Integration | ||||
| C# Integration | ||||
| NodeRed Integration | ||||
| Python | ||||
| MQTT | ||||
| SNMP | ||||
| REST, IPSec & OpenVPN, SQLite |