VDE Zeichengenehmigung
Approval ID: 40053722| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 320 V | 16 A | 0.2 - 2.5 | ||
UL Recognized
Approval ID: E60425-20210715| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| F | ||||
| 320 V | 16 A | 26 - 12 | ||
cULus Recognized
Approval ID: E60425-20210715| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 16 A | 26 - 12 | ||
| D | ||||
| 300 V | 10 A | 26 - 12 | ||