The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

GMSTBO 2,5 HV/ 2-GL-7,25 THR - PCB header
2199867

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: GMSTBO 2,5 HV, pitch: 7.25 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.1 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 advanced, Pin connector pattern alignment: Orthogonal, locking: without, mounting method: without, type of packaging: packed in cardboard, Product with pin output on left side

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Suitable for reflow soldering processes