Partition plate, width: 2.5 mm, height: 55.3 mm, color: gray
Product details
Width
2.5 mm
Height
55.3 mm
Color
gray
Material
PA
Flammability rating according to UL 94
V0
Item number
0711894
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
BE4Z1X
Product key
BE4Z1X
GTIN
4017918953911
Weight per piece (including packing)
5.3 g
Weight per piece (excluding packing)
5.06 g
Customs tariff number
39269097
Country of origin
NL
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.