The BL PPC 3000 is a configurable panel PC that utilizes the Intel® Celeron® 1020E 2.2 GHz processor, chosen for its balance of processing power, graphics performance, and energy efficiency. The robust design and I/O capability make the BL PPC 3000 a product that can be used in a wide variety of applications. The three built-in COM ports enable connections to legacy RS-232 devices. One of the COM ports can also be configured for RS-422 or RS-485 protocols. While the BL PPC 3000 is configurable, pre-configured units provide a basic, fixed configuration: the BL PPC15 3000 includes a 15-inch touch screen and the BL PPC17 3000 includes a 17-inch touch screen. Both models are equipped with 4 GB RAM and are ready for installation of a CF card, HDD or SSD.
BL PPC 3000
-
Panel PC
2701397
IP65-rated industrial panel PC (PPC) with resistive touch screen and energy-efficient Intel® dual-core Celeron® processor. Mass storage options include HDD and SSD formats.
Free download available.
Downloads
Product details
| Product type | Panel PC |
| Computer data | |
| Processor | Intel® Celeron® 1020E 2.2 GHz |
| Operating system | without operating system |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| Windows® 7 Ultimate SP1 (64 bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® 7 Professional SP1 (64-Bit), German | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 7 Professional SP1 (32-bit), Chinese | |
| Windows® 7 Professional SP1 (64-Bit), Chinese | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (64-bit), Multi-language | |
| Windows® Embedded Standard 7 (32-Bit) | |
| Windows® Embedded Standard 7 E SP1 (32-bit) | |
| Windows® Embedded Standard 7 E SP1 (32-bit), Chinese | |
| Windows® Embedded Standard 7 SP1 (32-bit), Multi-language | |
| Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
| Windows® Embedded Standard 2009 | |
| RAM | 4 GB DDR3 SODIMM |
| 8 GB DDR3 SODIMM | |
| 16 GB DDR3 SODIMM | |
| Data storage system | without data storage |
| CompactFlash®, 1 GB | |
| CompactFlash®, 2 GB | |
| CompactFlash®, 4 GB | |
| CompactFlash®, 8 GB | |
| CompactFlash®, 16 GB | |
| CompactFlash®, 32 GB | |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" HDD SATA, 320 GB | |
| 2.5" HDD SATA, 500 GB | |
| 2.5" SSD (MLC), 150 GB | |
| 2.5" SSD (MLC), 240 GB | |
| 2.5" SSD (MLC), 480 GB | |
| Cooling | active |
| Slots | without slots |
| Optical drive | without drive |
| Display | |
| Display type | 38.1 cm / 15"-TFT |
| 43.2 cm / 17"-TFT | |
| Screen resolution | 1024 x 768 Pixel(s) (XGA) |
| 1280 x 1024 Pixel(s) (SXGA) | |
| Touch technology | analog resistive (polyester) |
| Display lighting type | CCFL |
| Brightness | 350 cd/m², typical (adjustable) |
| MTBF | > 50000 h |
| User software | without user software |
| PC WORX SRT | |
| PC WORX RT BASIC |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 28.8 V DC |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Supply | |
| Power consumption | 45.3 W (typical) |
| Connection method | COMBICON |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x COM (RS-232) | |
| 4x USB 2.0 | |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Realtek® 8111F PCI-E |
| Note on dimensions | Dependent on configuration |
| Installation dimensions | |
| Width / Height / Installation depth | / / (dependent on configuration) |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| Ambient temperature (operation) | 0 °C ... 45 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Mounting type | Panel cutout |
| Item number | 2701397 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBABB |
| Product key | DRBABB |
| GTIN | 4046356826426 |
| Weight per piece (including packing) | 11.11 g |
| Weight per piece (excluding packing) | 11.11 g |
| Customs tariff number | 84714100 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43211509 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
-
VL 1 GB CF - Memory card 2913155
-
VL 2 GB CF - Memory card 2913156
-
VL 4 GB CF - Memory card 2913157
-
VL 8 GB CF - Memory 2913158
-
VL PPC17 19" RACKMOUNT PLATE - Mounting panel 2701714
-
VL PPC15 19" RACKMOUNT PLATE - Mounting panel 2701715
-
UPGRADE WIN 7 PRO SP1 X64-DE - Software package 2402618
-
BL 3000/7000 16 GB SSD KIT - Memory 2400022
-
BL 3000/7000 32 GB SSD KIT - Memory 2400023
-
BL 3000/7000 320 GB HDD KIT - Memory 2400021
-
BL 3000/7000 500 GB HDD KIT - Memory 1066706
-
BL 3000/7000 SATA TRAY - Removable hard drive tray 2400026
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
CUC-V06-F1PGY-UBA/UBBB - Panel mounting frame set 1411904
-
VS-04-C-SDA/SDB/1,8 - USB cable 1405578
-
VS-08-SD-F - Protective cover 1652606
-
TOUCH PEN - Touch pen 2701379
-
WIN7 TO WIN10 2016 KIT - VALUE - Software package 1096119
-
IPC MOUNTING BLOCK STYLE B - Panel-mount flange 2403288
Your advantages
3 COM ports
IP65 degree of protection (front) IP20 rating (back)
Powerful and efficient dual core Intel® Celeron® processor
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150