TU-0000000WB00
-
Housing for circular connector
1605893
Housing for circular connector, series: TU, straight, Bayonet locking, M23, number of positions: 12, contact connection type: Socket, Crimp connection, Axial O-ring, shielded: yes, panel thickness min.: 1.5 mm, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.