The flexibly configurable ERS 1000 room operator panel is suitable for installation in many standard switch programs. The device can be combined with various sensors as an option. It is operated with an intuitive menu navigation via the color display and short-stroke keys. The ERS 1000 is controlled via a driver for the Niagara Framework. The software for operation and configuration is free of charge and can be downloaded via the Niagara Marketplace and via the Emalytics installations of the ILC 2050 BI.
ERS 1000-R WH
-
Room operating panel
1222437
Emalytics Room Switch - compact operating panel for room functions such as lighting, shading, and temperature settings. With two RJ45 connections and integrated Ethernet switch. Free driver for integration into the Niagara Framework.
Product details
Compatible products
Your advantages
A single operating panel for a wide range of room functions
Intuitive operation with color display and short-stroke keys
Special functions such as scenario control and information display
Integration into the IT infrastructure via Ethernet interface
Easy connection and configuration in the Emalytics building management system
Room climate measurement with extension with sensor modules
Power supply via Ethernet