HS PM-S 40 DCS - Holder
1082305

Profile console for 40 mm aluminum profile, pivotable with mounting kit, bracket for housing attachment diameter 30 mm, material: black glass-fiber reinforced polycarbonate PC, and aluminum, 270 g

Product details








Compatible products



Your advantages

Secure mounting of small and large monitors and operator interfaces, thanks to the high load-bearing capacity
Can be swiveled and tilted in three axes for optimum alignment with the field of view
VESA interface in standard VESA 75 and VESA 100 for easy wall or aluminum profile mounting
Item belongs to the DCS product range

Frequently asked questions


Which tool is required for assembly of the display carrier?

Only a bladed PH 0 screwdriver is required for mounting the DCS. This can be found in the “Accessories” area or under item number 1212558.