SI-M1B
-
Mounting frame
1404494
Mounting frame for two front plates/sockets, plastic frame: black, plastic cover: transparent, closed with 3 mm two-way key bit and rotary knob, included.
Product details
Note on application | with enclosed rotary knob |
Product type | Mounting frame |
Dimensional drawing |
|
Width | 131 mm |
Depth | 34.5 mm |
Length | 127 mm |
Installation dimensions | |
Width of the assembly cutout | 117 mm |
Length of the assembly cutout | 91 mm |
Material Housing | PBT |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -30 °C ... 70 °C |
Ambient temperature (storage/transport) | -30 °C ... 80 °C |
Assembly note | Suitable for panel thicknesses 1 mm ... 5 mm |
Item number | 1404494 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7EAX |
Product key | AF7EAX |
GTIN | 4046356698375 |
Weight per piece (including packing) | 194 g |
Weight per piece (excluding packing) | 194 g |
Customs tariff number | 39269097 |
Country of origin | CZ |
ECLASS
ECLASS-13.0 | 27182806 |
ECLASS-15.0 | 27182806 |
ETIM
ETIM 9.0 | EC000456 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 4.526 kg CO2e |
Compatible products
-
VS-SI-FP-2RJ-MOD - Front plate 1656631
-
VS-SI-FP-BP - Front plate 1656657
-
VS-SI-FP-2F - Front plate 1658532
-
VS-SI-BZ - Marker labels 1656660
-
UCT-EM (20X7) - Snap-in markers 0801494
-
UC-EM (20X7) - Snap-in markers 0825499
-
VS-FP-SD-D-RJ456A-BUBU - Front plate 1054542
-
VS-SI-FP-2RJ45-5-MOD-BU/BU - Front plate 1657766
-
SI-FP-R1A-U1A - Front plate 1404499
-
SI-FP-2R1A-U1A - Front plate 1404506
-
SI-FP-R1A-D1E - Front plate 1404500
-
SI-FP-R1A-U1A/0,7 - Front plate 1404512
-
VS-FP-SD-FR-RJ456A-BUBU - Front plate 1054543
-
SI-FP-R1A-U1A-D1A - Front plate 1404497
-
VS-SI-FP-2DSUB9-GC-BU/ST - Front plate 1657708
-
SI-FP-R1A-D1B-U1A/0,7 - Front plate 1404504
-
SI-FP-R1A-D1A - Front plate 1404496
-
VS-FP-SD-GB-RJ456A-BUBU - Front plate 1054544
-
SI-FP-D1A - Front plate 1404501
-
VS-SI-SD-USA - Socket insert 1656521
-
VS-SI-SD-GB - Socket insert 1656547
-
VS-SI-SD-IT - Socket insert 1656550
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150