The CONTACTRON Speed Starters are available in a wide range of versions:
Performance classes between 0.25 and 1.5 kW, with and without EMC filter, and with 1- or 3-phase mains inlet. Select the appropriate product for your application.
Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.25 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, three-phase load input