HC-M-03/04-MOD-STC
-
Contact insert module
1585799
HEAVYCON contact insert module, shock-proof pins, 3 power contacts / 4 control contacts, crimp connection
Product details
| General | For HEAVYCON HC-B6 to B48 housing, HC-M-MHR... hinged retaining frame required, crimp connection, power contacts: CK 4,0-ED..., control contacts: CK 1,6-ED... (crimp contacts not supplied as standard) |
| Assembly note | For housing heights ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
| The module cannot be used simultaneously with HC-B...-TMB-SD-IP65 and HC-B...-TMS-SD-IP65 protective covers. Not suitable for CK1,6-ED-...POF fiber optic contacts. |
| Product type | Modular contact insert |
| Series | HC-M-03/04 |
| Application | Power/signal |
| Connection profile | 3+4 |
| Contact numbering | 1 - 3 (power contacts) |
| 1 - 4 (control contacts) | |
| Number of module slots | 1 |
| No. of power contacts | 3 |
| No. of control contacts | 4 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection (power contacts) |
| Conductor connection | |
| Conductor cross-section | 1.5 mm² ... 6 mm² (power contacts) |
| 0.14 mm² ... 2.5 mm² (control contacts) | |
| Connection cross section AWG | 16 ... 10 (power contacts) |
| 26 ... 14 (control contacts) | |
| Stripping length of the individual wire | 9 mm (9.6 mm (4-6 mm²)) |
| 8 mm (6 mm (2,5 mm²)) | |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 44.3 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Minimum housing height | 52 mm |
| Contact diameter | 4 mm |
| Rated voltage (III/3) | 830 V (power contacts) |
| 830 V (control contacts) | |
| Rated surge voltage | 8 kV (power contacts) |
| 8 kV (control contacts) | |
| Rated current | 40 A (power contacts) |
| 10 A (control contacts) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact carrier material | PC |
| Material of contact surface, power contact | Ag |
| Material of contact surface, control contact | Ag (alternatively Au) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1585799 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Sales key | AF7ACB |
| Product key | AF7ACB |
| GTIN | 4046356308397 |
| Weight per piece (including packing) | 14.38 g |
| Weight per piece (excluding packing) | 13.85 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-2,50ST AG - Crimp contact 1663381
-
CK1,6-ED-ST-POF - Pin contact 1884995
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
CK1,6-ED-2,50ST AU - Crimp contact 1674927
-
CK4,0-ED-1,50ST AG - Crimp contact 1663239
-
CK4,0-ED-2,50ST AG - Crimp contact 1663242
-
CK4,0-ED-4,00ST AG - Crimp contact 1663255
-
CK4,0-ED-6,00ST AG - Crimp contact 1663268
-
CK4,0-ED-10,00ST AG - Crimp contact 1586198
-
CK4,0-ED-1,50M AG - Crimp contact 1274097
-
CK4,0-ED-2,50M AG - Crimp contact 1274094
-
CK4,0-ED-4,00M AG - Crimp contact 1274093
-
CK4,0-ED-6,00M AG - Crimp contact 1274092
-
CK4,0-ED-10,00M AG - Crimp contact 1274091
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
CRIMPFOX-TC 10 - Crimping pliers 1212114
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150